(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdriver Bit Holder - Universal Type, Stainless Steel

Screwdriver Bit Holder - Universal Type, Stainless Steel

Move the mouse over the image to zoom

  • Volume Discount

•Tip Model : Adapter
•Single Item / Set : Single Item
For complete product overview and details on Stainless Steel Universal Bit Holder, see the sections below:

PDF

Part Number

Configured Part Number is shown.

071100

 
Part Number
071100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip Type Adapter Shank diameter(mm) 6.35 Overall Length(mm) 50
Single Product Set Product Single Item Presence of magnet at the blade tip NA Whether there is a double-end function NA
Insertion Angle(mm) 6.35 Trusco Code 411-9771 Mass(g) 19

Please check the type/dimensions/specifications of the part 071100 in the Screwdriver Bit Holder - Universal Type, Stainless Steel series.

Additional Products in this Category

Tech Support