(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Tip Model : Plus (+)
•Overall Length : 110, 125, 65, 65pÇü85pÇü110, 85
•Single Item / Set : Set Product, Single Item
•Phillips head : No. 2
For complete product overview and details on Taper Slim X Bit (Magnetic), see the sections below:
Part Number |
---|
TTX-52110 |
TXV-2110M |
Loading...
Tip Type | Phillips (+) | shank diameter(mm) | 6.35 | Overall Length(mm) | 110 |
---|---|---|---|---|---|
Single Product Set Product | Single Item | Tip size / Phillips (+) | No.2 | Presence of magnet at the blade tip | Available |
Whether there is a double-end function | Available | Hardness | H | Material | Special Steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy