(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Screwdriver Bit Holder - Stainless Steel, ASC

Screwdriver Bit Holder - Stainless Steel, ASC
  • Volume Discount

[Features]
· Firmly holds stainless steel screws that do not adhere to magnets.

Part Number

Configured Part Number is shown.

ASC1-2065

Part Number
ASC1-2065
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip Type Screw Catch Overall Length(mm) 65 Single Product Set Product Single Item
Presence of magnet at the blade tip NA Whether there is a double-end function NA Screw Catch Size(mm) φ16×25
Trusco Code 395-0549 Mass(g) 31

Please check the type/dimensions/specifications of the part ASC1-2065 in the Screwdriver Bit Holder - Stainless Steel, ASC series.

Additional Products in this Category

Tech Support