(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Anemometer
•Measurement wind speed range (m/s): 0.2~25.0
•Resolution (m/s): 0.01
•Trusco Code: 392-3690
•Height (mm): 45
Product Type | Anemometer | Measuring wind speed range(m/s) | 0.2~25.0 | Resolution(m/s) | 0.01 |
---|---|---|---|---|---|
Measurement items | Wind Speed / Temperature | Trusco Code | 392-3690 | Application | Wind velocity measurement for air conditioners, ducts, constructions sites. |
Measuring method | Hot Wire Type | Power Supply | AA Batteries x 6 (Included) or AC Adapter (Sold Separately) | Width(mm) | 180 |
Depth(mm) | 68 | Height(mm) | 45 | Sensor(mm) | φ12 mm Overall Length 250 to 950 mm |
Measurement accuracy of wind speed | ±(5%rdg+a) or ±(1%fs+a), whichever is greater | Mass(g) | 360 |
Please check the type/dimensions/specifications of the part WS-03SD in the Digital Anemometer (Wind Speed / Temperature) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy