(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Portable Thermometer - Infrared with Auto Power Off, AD-5617MT (Part Numbers)

Portable Thermometer - Infrared with Auto Power Off, AD-5617MT
  • Volume Discount

This basic thermometer can take temperature measurements simply and quickly without touching the measured object.
[Features]
· Compact, lightweight design is conveniently portable.
· Convenient for understanding temperature distribution thanks to continuous measurement ability.
· Sturdy with a metal case.
· Small with a wide measurable temperature range (displayable up to 250°C).
· Automatic power off function for a longer battery life.
[Applications]
· For temperature management of food products and cooking griddles as well as measuring the water surface temperature for raising seedlings and permanent planting, etc.
· Abnormal temperature management of the drive parts of machines, motors, etc., and temperature management of electrical facilities.
· Ground temperature measurement for crops and plants.

Part Number

Configured Part Number is shown.

AD-5617MT

Part Number
AD-5617MT
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Radiation thermometer Temperature Measuring Range(°C) -33~220 Temperature minimal display(°C) 0.1 (-9.9°C to +199.9°C), Otherwise 1
Drip-proof and Waterproof function NA Distance to Measuring Range Ratio (D to S) 1 to 1 Power Supply LR44 Micro Cell X2
Battery life Approx. 15 hours (continuous use) Response Time(Second) Approximately 1 (90%) Measurement accuracy: radiation thermometer ±2% or ±2°C, whichever is greater
Width(mm) 14.8 Depth(mm) 15.6 Height(mm) 92.7
Emissivity setting 0.95 Fixed Features ● Sturdy with metal case ● With keychain ● Can measure up to 220°C ● Auto power off function Mass(g) 50

Please check the type/dimensions/specifications of the part AD-5617MT in the Portable Thermometer - Infrared with Auto Power Off, AD-5617MT series.

Additional Products in this Category

Tech Support