(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insert for Spot Drill

Insert for Spot Drill

Click this image to zoom it.

  • Volume Discount

•Single Blade/Double Blade: Single Blade
•Tool Material Type: Carbide
•Coating Presence: Included
•Product Type: Insert
•Number Contained In A Packet: 5

Part Number

Configured Part Number is shown.

Part Number
N9MT05T1CT-NC9076
N9MT080204CT-NC10
N9MT080204CT-NC40
N9MT080208CT-NC40
N9MT0802CT2T-H-NC9076
N9MT11T3CT2T-H-NC9076
N9MT11T3CT-NC10
N9MT11T3CT-NC40
V9MT12T3CT-NC9076
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Tip angle (θ) Tool Diameter (D)
(mm)
Work material Coating Type Material L
(mm)
S
(mm)
Re
(mm)
T
(mm)
Applicable Holder
5 Piece(s)Available

8 Days or more

Conical Gouging / Hole Chamfer / Chamfer / Engraved901–6Stainless Steel[◎] / Aluminum[○] / Titanium[○] / Copper[○]DLCK20F51.80.43.599616-06-5/99616-06-6/99616-06-6L
5 Piece(s)Available

8 Days or more

Conical Gouging / Hole Chamfer / Chamfer / V Groove / Engraved902–10Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] / Resin[○]TiAlNK20F82.380.4499616-10/99616-10-M5/99616-10-M6
5 Piece(s)Available

8 Days or more

Conical Gouging / Hole Chamfer / Chamfer / V Groove / Engraved902–10General steel[◎] / Quenched and tempered steel[◎] / Stainless Steel[○] / Cast Iron[○] / Resin[○]TiNP3582.380.4499616-10/99616-10-M5/99616-10-M6
5 Piece(s)Available

8 Days or more

Conical Gouging / Hole Chamfer / Chamfer / V Groove / Engraved902–10General steel[◎] / Quenched and tempered steel[◎] / Stainless Steel[○] / Cast Iron[○] / Resin[○]TiNP3582.380.8499616-10/99616-10-M5/99616-10-M6
5 Piece(s)Available

8 Days or more

Conical Gouging / Hole Chamfer / Chamfer / V Groove / Engraved902–10Stainless Steel[◎] / Aluminum[○] / Titanium[○] / Copper[○]DLCK20F82.380.8499616-10/99616-10-M5/99616-10-M6
5 Piece(s)Available

8 Days or more

Conical Gouging / Hole Chamfer / Chamfer903 to 15Stainless Steel[◎] / Aluminum[○] / Titanium[○] / Copper[○]DLCK20F113.970.8799616-14-12/99616-14/99616-14-150L/99616-14-220L/99616-14-M8/99616-20-100/99616-20-120/99616-20-142
5 Piece(s)Available

8 Days or more

Conical Gouging / Hole Chamfer / Chamfer / V Groove / Engraved903~14Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] / Resin[○]TiAlNK10F113.970.3799616-14-12/99616-14/99616-14-150L/99616-14-220L/99616-14-M8
5 Piece(s)Available

8 Days or more

Conical Gouging / Hole Chamfer / Chamfer / V Groove / Engraved903~14General steel[◎] / Quenched and tempered steel[◎] / Stainless Steel[○] / Cast Iron[○] / Resin[○]TiNP35113.970.8799616-14-12/99616-14/99616-14-150L/99616-14-220L/99616-14-M8
5 Piece(s)Available

8 Days or more

Conical Gouging / Hole Chamfer / Chamfer / V Groove / Engraved602~13Stainless Steel[◎] / Aluminum[○] / Titanium[○] / Copper[○]DLCK20F12.73.970.811.799616-13V

Loading...

  1. 1

Basic Information

Single blade, two blades Single blade Peripheral Blade Y/N NA Tool Material Type Carbide
Coating Y/N Available Product Type Insert Number Contained In A Packet 5

Additional Products in this Category

Tech Support