(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carving Cutter for 45° (Part Numbers)

Carving Cutter for 45°
  • Volume Discount

•Use: Others
•Single Blade/Double Blade: Single Blade
•Point Angle(θ): 45
•Coating Type: Non-Coated
•Tool Diameter D (mm): 6

Part Number

Configured Part Number is shown.

99619-V045-06

Part Number
99619-V045-06
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Other Tip angle (θ) 45 Tool Diameter (D)(mm) 6
Single blade, two blades Single blade Peripheral Blade Y/N NA Coating Y/N NA
Coating Type Non-Coated Product Type Holder Shank diameter(mm) 6
Overall Length(mm) 40 Screw(mm) NS-22044-0.8NM Wrench(mm) NK-T7
Material Steel Applicable Insert V04506T1W06

Please check the type/dimensions/specifications of the part 99619-V045-06 in the Carving Cutter for 45° series.

Additional Products in this Category

Tech Support