(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

OE (S Series) S Series for O-Ring Grooving (Part Numbers)

OE (S Series) S Series for O-Ring Grooving
  • Volume Discount

[Features]
· Designed for internal pressurization of O-ring grooves. (For O-Ring Nominal Number S).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
OE-S8
OE-S9
OE-S10
OE-S12
OE-S14
OE-S15
OE-S16
OE-S18
OE-S20
OE-S22
OE-S24
OE-S25
OE-S35
OE-S40
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dimensions blade diameter
(mm)
Blade length ℓ
(mm)
Blade Width
(mm)
shank diameter
(mm)
Overall Length L
(mm)
1 Piece(s)Available

9 Days or more

S810.5201.751095
1 Piece(s)Available

9 Days or more

S911.5201.751095
1 Piece(s)Available

8 Days or more

S1012.5201.751295
1 Piece(s)Available

9 Days or more

S1214.5201.751295
1 Piece(s)Available

9 Days or more

S1416.5201.751695
1 Piece(s)Available

9 Days or more

S1517.5201.751695
1 Piece(s)Available

9 Days or more

S1618.5201.751695
1 Piece(s)

9 Days or more

S1820.4201.751695
1 Piece(s)Available

9 Days or more

S2022.4251.7520115
1 Piece(s)Available

9 Days or more

S2224.4251.7520115
1 Piece(s)Available

9 Days or more

S2427.2252.420115
1 Piece(s)Available

9 Days or more

S2528.2252.420115
1 Piece(s)Available

9 Days or more

S3538.2252.425115
1 Piece(s)Available

9 Days or more

S4043.2252.432115

Loading...

  1. 1

Basic Information

Material Cobalt HSS Number of flutes 4 Torsional Angle Standard torsion 30°

Additional Products in this Category

Tech Support