(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

VSR2T Radius 2-Flute (Part Numbers)

VSR2T Radius 2-Flute
  • Volume Discount

Radius end mill. Ideal for corner rounding or finishing base surfaces.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VSR2T-6-R0.5
VSR2T-6-R2
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
1 Piece(s)Available

10 Days or more

0.5
1 Piece(s)Available

8 Days or more

2

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 6 work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum / Titanium Blade length (l)(mm) 12
Number of flutes(sheet) 2 Tool Material Type Cobalt HSS Machining Application Plane / Side / Curved surface / Groove / Inclined Cuts
Overall Length (L)(mm) 60 Shank diameter (d)(mm) 6 Coating Non-Coated
Torsion Angle (θ)(°C) Standard torsion (30-40°)

Additional Products in this Category

Tech Support