(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S-SUSα S Coated End Mill for Stainless Steel Groove Processing (S-SUSA-3)

S-SUSα S Coated End Mill for Stainless Steel Groove Processing S-SUSA-3
  • Volume Discount

Flat nick type roughing endmill with TiCN coating. Ideal for grooving of stainless steel.

PDF

Part Number

Configured Part Number is shown.

S-SUSA-3

 
Part Number
S-SUSA-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

353655

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Titanium Blade shape type Roughing Tool Material Type Cobalt HSS
Machining Application Groove Coating TiCN Torsion Angle (θ) Standard torsion (30-40°)
Base Blade Y/N Available

Please check the type/dimensions/specifications of the part S-SUSA-3 in the S-SUSα S Coated End Mill for Stainless Steel Groove Processing series.

Products like this...

Part Number
S-SUSA-11.5
S-SUSA-12
S-SUSA-13
S-SUSA-3.5
S-SUSA-30
S-SUSA-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

11.52431295
1 Piece(s)Available

10 Days or more

122431295
1 Piece(s)Available

10 Days or more

133031295
1 Piece(s)Available

10 Days or more

3.563655
1 Piece(s)Available

8 Days or more

3055425165
1 Piece(s)Available

10 Days or more

463655

Additional Products in this Category

Tech Support