(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S- αH S Coating α Nick Hard Type (S-AH-5)

S- αH S Coating α Nick Hard Type S-AH-5
  • Volume Discount

Hard pitch type roughing endmill with TiCN coating. Ideal for heavy duty groove cutting.

PDF

Part Number

Configured Part Number is shown.

S-AH-5

 
Part Number
S-AH-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

584655

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum Blade shape type Roughing Tool Material Type Cobalt HSS
Machining Application Plane / Side / Groove / Inclined Cuts Coating TiCN Torsion Angle (θ) Standard torsion (30-40°)
Base Blade Y/N Available

Please check the type/dimensions/specifications of the part S-AH-5 in the S- αH S Coating α Nick Hard Type series.

Products like this...

Part Number
S-AH-11.5
S-AH-12
S-AH-12.5
S-AH-50
S-AH-6
S-AH-6.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

11.51841285
1 Piece(s)Available

10 Days or more

122241290
1 Piece(s)Available

10 Days or more

12.52241290
1 Piece(s)Available

10 Days or more

5075642165
1 Piece(s)Available

10 Days or more

6104655
1 Piece(s)Available

10 Days or more

6.5124865

Additional Products in this Category

Tech Support