(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

XPM End Mill (High Helix Long Type) XPM-EHL

XPM End Mill (High Helix Long Type) XPM-EHL
  • Volume Discount

High torsion type long blade series with great sharpness. Powder HSS XPM is used as the base material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
XPM-EHL-6X3F
XPM-EHL-7X3F
XPM-EHL-8X3F
XPM-EHL-9X3F
XPM-EHL-10X3F
XPM-EHL-11X3F
XPM-EHL-12X3F
XPM-EHL-14X3F
XPM-EHL-15X3F
XPM-EHL-16X3F
XPM-EHL-18X3F
XPM-EHL-20X3F
XPM-EHL-22X3F
XPM-EHL-22X4F
XPM-EHL-24X3F
XPM-EHL-24X4F
XPM-EHL-25X3F
XPM-EHL-25X4F
XPM-EHL-28X3F
XPM-EHL-28X4F
XPM-EHL-30X3F
XPM-EHL-30X4F
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Processing Applications Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

6253Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts87571256
1 Piece(s)Available

8 Days or more

7353Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts109071257
1 Piece(s)Available

8 Days or more

8353Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts109071258
1 Piece(s)Available

8 Days or more

9453Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts1010071259
1 Piece(s)Available

8 Days or more

10453Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts1211071260
1 Piece(s)Available

8 Days or more

11553Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts1212071261
1 Piece(s)Available

8 Days or more

12553Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts1212071262
1 Piece(s)Available

8 Days or more

14653Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts1613571264
1 Piece(s)Available

8 Days or more

15653Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts1613571265
1 Piece(s)Available

8 Days or more

16653Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts1613571266
1 Piece(s)Available

8 Days or more

18753Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts2015571268
1 Piece(s)Available

8 Days or more

20853Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts2016571270
1 Piece(s)Available

8 Days or more

22853Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts2517571272
1 Piece(s)Available

8 Days or more

22854Plane / Side / Groove / Inclined Cuts2517571292
1 Piece(s)Available

8 Days or more

241053Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts2519571274
1 Piece(s)Available

8 Days or more

241054Plane / Side / Groove / Inclined Cuts2519571294
1 Piece(s)Available

8 Days or more

251053Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts2519571275
1 Piece(s)Available

8 Days or more

251054Plane / Side / Groove / Inclined Cuts2519571295
1 Piece(s)Available

8 Days or more

281053Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts3220071278
1 Piece(s)Available

8 Days or more

281054Plane / Side / Groove / Inclined Cuts3220071298
1 Piece(s)Available

8 Days or more

301053Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts3220071280
1 Piece(s)Available

8 Days or more

301054Plane / Side / Groove / Inclined Cuts3220071300

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Flute Shape Type Square Tool Material Type Powder high-speed steel
Coating Non-Coated Helix Angle (θ) Powerful Torsion (45°-60°) Link Straight

Additional Products in this Category

Tech Support