(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

KHB2TS Hybrid Short 2-Flute Blade

KHB2TS Hybrid Short 2-Flute Blade

A 2-flute end mill for finish machining. Abrasion resistance is excellent and high efficiency machining is possible.

[Features]
· A next-generation end mill that combines the characteristics of HSS (toughness, etc.) and carbide (high efficiency, etc.).
· Can be used from raw materials to high hardness materials, hard to chip, and usable without worries for long hours.
· Furthermore, machining speed is equivalent to carbide, providing "high efficiency and safety".
· Processing of high-speed steel substrate creates a cost difference from carbide substrates, reducing costs.

PDF

Part Number

Configured Part Number is shown.

KHB2TS-20

 
Part Number
KHB2TS-20
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

10 Days or more

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 20 Blade length (ℓ)(mm) 45 work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / high hardness steel / Stainless Steel / Cast Iron / Titanium
Blade shape type Square Number of flutes(sheet) 2 Tool Material Type Cobalt HSS
Machining Application Plane / Side / Groove / Inclined Cuts Shank diameter (d)(mm) 20 Coating For High Hardness (Silicon Group)
Overall Length (L)(mm) 115 Torsion Angle (θ) Standard torsion (30-40°) Base Blade Y/N Available

Additional Products in this Category

Tech Support