(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High-Speed Steel Corner C End Mill, 2-Flute/Short Model

High-Speed Steel Corner C End Mill, 2-Flute/Short Model

Click this image to zoom it.

Move the mouse over the image to zoom

End mill series with the C surface that can be selected in 0.1 mm increments

  • Non-Coated
  • 2 Flutes
  • S (Short)

High-Speed Steel Corner C End Mill, 2-Flute / Short Model:Related Image

Part Number
CEM2S3-C[0.1-0.7/0.1]
CEM2S4-C[0.1-1/0.1]
CEM2S5-C[0.1-1/0.1]
CEM2S6-C[0.1-1.2/0.1]
CEM2S7-C[0.1-1.4/0.1]
CEM2S8-C[0.1-1.4/0.1]
CEM2S9-C[0.1-2/0.1]
CEM2S10-C[0.1-3/0.1]
CEM2S11-C[0.1-3/0.1]
CEM2S12-C[0.1-3/0.1]
CEM2S13-C[0.1-3.5/0.1]
CEM2S14-C[0.1-3.5/0.1]
CEM2S15-C[0.1-4/0.1]
CEM2S16-C[0.1-4/0.1]
CEM2S18-C[0.1-4/0.1]
CEM2S20-C[0.1-4.5/0.1]
CEM2S22-C[0.1-4.5/0.1]
CEM2S25-C[0.1-5/0.1]
V-CEM2S3-C[0.1-0.7/0.1]
V-CEM2S4-C[0.1-1/0.1]
V-CEM2S5-C[0.1-1/0.1]
V-CEM2S6-C[0.1-1.2/0.1]
V-CEM2S7-C[0.1-1.4/0.1]
V-CEM2S8-C[0.1-1.4/0.1]
V-CEM2S9-C[0.1-2/0.1]
V-CEM2S10-C[0.1-3/0.1]
V-CEM2S11-C[0.1-3/0.1]
V-CEM2S12-C[0.1-3/0.1]
V-CEM2S13-C[0.1-3.5/0.1]
V-CEM2S14-C[0.1-3.5/0.1]
V-CEM2S15-C[0.1-4/0.1]
V-CEM2S16-C[0.1-4/0.1]
V-CEM2S18-C[0.1-4/0.1]
V-CEM2S20-C[0.1-4.5/0.1]
V-CEM2S22-C[0.1-4.5/0.1]
V-CEM2S25-C[0.1-5/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Coating Overall Length (L)
(mm)
Corner (C)
(mm)
Under Neck Angle (θ)
1 Piece(s)

10 Days or more

386Non-Coated500.1 ~ 0.715°
1 Piece(s)

10 Days or more

486Non-Coated600.1 ~ 115°
1 Piece(s)

10 Days or more

5106Non-Coated600.1 ~ 115°
1 Piece(s)

10 Days or more

6126Non-Coated600.1 ~ 1.215°
1 Piece(s)

10 Days or more

71410Non-Coated600.1 ~ 1.415°
1 Piece(s)

10 Days or more

81410Non-Coated600.1 ~ 1.415°
1 Piece(s)

10 Days or more

91810Non-Coated700.1 ~ 215°
1 Piece(s)

10 Days or more

101810Non-Coated700.1 ~ 3-
1 Piece(s)

10 Days or more

112210Non-Coated800.1 ~ 315°
1 Piece(s)

10 Days or more

122212Non-Coated800.1 ~ 3-
1 Piece(s)

10 Days or more

132612Non-Coated850.1 ~ 3.5-
1 Piece(s)

10 Days or more

142616Non-Coated900.1 ~ 3.515°
1 Piece(s)

10 Days or more

153016Non-Coated950.1 ~ 415°
1 Piece(s)

10 Days or more

163016Non-Coated950.1 ~ 4-
1 Piece(s)

10 Days or more

183420Non-Coated950.1 ~ 4-
1 Piece(s)

10 Days or more

203820Non-Coated1100.1 ~ 4.5-
1 Piece(s)

10 Days or more

224520Non-Coated1100.1 ~ 4.5-
1 Piece(s)

10 Days or more

255025Non-Coated1200.1 ~ 5-
1 Piece(s)

16 Days or more

386TiCN500.1 ~ 0.715°
1 Piece(s)

16 Days or more

486TiCN600.1 ~ 115°
1 Piece(s)

16 Days or more

5106TiCN600.1 ~ 115°
1 Piece(s)

16 Days or more

6126TiCN600.1 ~ 1.215°
1 Piece(s)

16 Days or more

71410TiCN600.1 ~ 1.415°
1 Piece(s)

16 Days or more

81410TiCN600.1 ~ 1.415°
1 Piece(s)

16 Days or more

91810TiCN700.1 ~ 215°
1 Piece(s)

16 Days or more

101810TiCN700.1 ~ 3-
1 Piece(s)

16 Days or more

112210TiCN800.1 ~ 315°
1 Piece(s)

16 Days or more

122212TiCN800.1 ~ 3-
1 Piece(s)

16 Days or more

132612TiCN850.1 ~ 3.5-
1 Piece(s)

16 Days or more

142616TiCN900.1 ~ 3.515°
1 Piece(s)

16 Days or more

153016TiCN950.1 ~ 415°
1 Piece(s)

16 Days or more

163016TiCN950.1 ~ 4-
1 Piece(s)

16 Days or more

183420TiCN950.1 ~ 4-
1 Piece(s)

16 Days or more

203820TiCN1100.1 ~ 4.5-
1 Piece(s)

16 Days or more

224520TiCN1100.1 ~ 4.5-
1 Piece(s)

16 Days or more

255025TiCN1200.1 ~ 5-

Loading...

  1. 1

Specifications

High-Speed Steel Corner C End Mill, 2-Flute / Short Model:Related Image

Model Number   Corner
C
0.1 mm Increment Designation
Flute Length
Under Neck Angle
θ
Overall Length
L
Shank Diameter
d
Outer Diameter
D






CEM2S
(Non-Coated Type)

V-CEM2S
(TiCN Coating Type)






3 0.1 ~ 0.7 8 15° 50 6
4 0.1 ~ 1.0 8 15° 60 8
5 0.1 ~ 1.0 10 15° 60 8
6 0.1 ~ 1.2 12 15° 60 8
7 0.1 ~ 1.4 14 15° 60 10
8 0.1 ~ 1.4 14 15° 60 10
9 0.1 ~ 2.0 18 15° 70 10
10 0.1 ~ 3.0 18 70 10
11 0.1 ~ 3.0 22 15° 80 12
12 0.1 ~ 3.0 22 80 12
13 0.1 ~ 3.5 26 85 12
14 0.1 ~ 3.5 26 15° 90 16
15 0.1 ~ 4.0 30 15° 95 16
16 0.1 ~ 4.0 30 95 16
18 0.1 ~ 4.0 34 95 16
20 0.1 ~ 4.5 38 110 20
22 0.1 ~ 4.5 45 110 20
25 0.1 ~ 5.0 50 120 25

[ ! ]Since additional processing is given to EM2S, the flute length (ℓ) and total length (L) are somewhat shorter than the indicated dimensions.
For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Type of Flute Square Number of Flutes(sheet) 2
Tool Material Type Cobalt High-Speed Steel Processing Applications Flat Surface / Side Surface / Groove Helix Angle (θ) Standard Helix (30 to 40°)
Base-Blade Availability Included Tolerance(mm) 0 ~ -0.03

Additional Products in this Category

Complementary Products

Tech Support