(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SAGCBELS SA Coated Carbide 2-Flute Ball Long Shank (Part Numbers)

SAGCBELS SA Coated Carbide 2-Flute Ball Long Shank
  • Volume Discount

Machining is possible with a wide range of materials, from raw materials to hardened steel. The long shank allows for machining in deep sections.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SAGCBELS-R1.5
SAGCBELS-R2
SAGCBELS-R3
SAGCBELS-R4
SAGCBELS-R5
SAGCBELS-R6
SAGCBELS-R8
SAGCBELS-R10
SAGCBELS-R12.5
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
blade diameter D
(mm)
1 Piece(s)Available

10 Days or more

1.54.510033
1 Piece(s)Available

10 Days or more

2710044
1 Piece(s)Available

10 Days or more

32012066
1 Piece(s)Available

10 Days or more

43013088
1 Piece(s)Available

10 Days or more

5351501010
1 Piece(s)Available

10 Days or more

6401501212
1 Piece(s)Available

10 Days or more

8502001616
1 Piece(s)Available

10 Days or more

10602202020
1 Piece(s)Available

10 Days or more

12.5802302525

Loading...

  1. 1

Basic Information

Type Ball work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium Number of flutes(sheet) 2
Coating TiAlN R Precision(µm) 0~-0.03 Machining Application Curved surface / Side / Engraving / R Groove
With/Without Torsion Available

Additional Products in this Category

Tech Support