(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HGGCNXS HG Coated Carbide NX Short Blade

HGGCNXS HG Coated Carbide NX Short Blade
  • Volume Discount

Chip discharge is excellent and high speed machining is possible. A short blade which has adopted a new standard considering usability of the blade length.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HGGCNXS-5
HGGCNXS-6
HGGCNXS-8
HGGCNXS-10
HGGCNXS-12
HGGCNXS-16
HGGCNXS-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

513650
1 Piece(s)Available

10 Days or more

613650
1 Piece(s)Available

10 Days or more

819860
1 Piece(s)Available

10 Days or more

10221070
1 Piece(s)Available

10 Days or more

12261275
1 Piece(s)Available

10 Days or more

163216100
1 Piece(s)Available

10 Days or more

203820110

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4 Type High Helical
Coating For General Steels (AlCrN, etc.) Machining Application Plane / Side / Groove / Inclined Cuts Blade tip shape With Lead
Torsion Angle (θ) Powerful Torsion (45°-60°) Blade diameter tolerance(mm) 0~-0.03

Additional Products in this Category

Tech Support