(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HGGCNV2T HG Coated Carbide NewVictory 2-Flute Blade (Part Numbers)

HGGCNV2T HG Coated Carbide NewVictory 2-Flute Blade
  • Volume Discount

Machining is possible with a wide range of materials, from raw materials to hardened steel.

[Features]
· A general-purpose 2-flute type with pin angle specification.
· Excellent chip discharge.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HGGCNV2T-1
HGGCNV2T-1.5
HGGCNV2T-2
HGGCNV2T-2.5
HGGCNV2T-3
HGGCNV2T-4
HGGCNV2T-5
HGGCNV2T-6
HGGCNV2T-8
HGGCNV2T-10
HGGCNV2T-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

13445
1 Piece(s)Available

10 Days or more

1.54445
1 Piece(s)Available

10 Days or more

26445
1 Piece(s)Available

10 Days or more

2.57445
1 Piece(s)Available

10 Days or more

38645
1 Piece(s)Available

10 Days or more

411645
1 Piece(s)Available

10 Days or more

513650
1 Piece(s)Available

10 Days or more

615650
1 Piece(s)Available

10 Days or more

816855
1 Piece(s)Available

10 Days or more

10201065
1 Piece(s)Available

10 Days or more

12241275

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 2 Type Square
Coating For General Steels (AlCrN, etc.) Machining Application Plane / Side / Groove / Inclined Cuts Blade tip shape Sharp Edge
Torsion Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.02

Additional Products in this Category

Tech Support