(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Short type.
· The flower-shaped bore enables high accuracy torque transmission.
· Can be inserted into bolt nuts more smoothly than the hexagonal bore.
· The hexagonal shank (6.35 mm) is press-fit and powerful.
[Applications]
· Ideal for construction work, electric construction, and woodworking construction.
Product Model | Socket Bit (for Electric Screwdriver) | Opposite Side Dimension(mm) | 12 | Overall Length(mm) | 75 |
---|---|---|---|---|---|
Shaft Dimensions(mm) | 6.35 | JAN Code | 4989999186024 | Trusco Code | 252-9297 |
Features | Short type. The flower-shaped bore enables high accuracy torque transmission. Can be inserted into bolt nuts more smoothly than the hexagonal bore. | Mass(g) | 51 |
Please check the type/dimensions/specifications of the part TEF-12S in the Electric Screwdriver Socket - Short Type. series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy