(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Screws always stop in a consistent position along the surface.
· Automatic locking function completely locks bits to the bit catch so the output dimension doesn't change when using impact drivers.
· The powerful magnet firmly holds even long screws, allowing easy screw-fastening.
[Applications]
· It can be attached to a rechargeable screwdriver for constant screw driving to a flat surface.
Part Number
Configured Part Number is shown.
TMB-2065
Tip Type | Screw Catch | shank diameter(mm) | 6.35 |
---|---|---|---|
Overall Length(mm) | 65 | Single Product Set Product | Set Product |
Tip size / Phillips (+) | No.2 | Presence of magnet at the blade tip | NA |
Whether there is a double-end function | Available | Trusco Code | 270-9511 |
Set Content | Double-end bit + No.2×65 bit 1 piece | Mass | 38 (g/set) |
Tip Type | Screw Catch | shank diameter(mm) | 6.35 | Overall Length(mm) | 65 |
---|---|---|---|---|---|
Single Product Set Product | Set Product | Tip size / Phillips (+) | No.2 | Presence of magnet at the blade tip | NA |
Whether there is a double-end function | Available | Trusco Code | 270-9511 | Set Content | Double-end bit + No.2×65 bit 1 piece |
Mass | 38 (g/set) |
Please check the type/dimensions/specifications of the part TMB-2065 in the Screwdriver Bit Holder - Magnetic, TMB-2065 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy