(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Wrapper

Diamond Wrapper
  • Volume Discount

[Applications]
· Ideal for glass, ceramics, woodworking, aluminum, copper and plastic, stone processing.

Part Number

Configured Part Number is shown.

Part Number
GDH-80
GDH-1000
GDH-180
GDH-400
GDH-600
GDH-800
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Abstract Trusco Code
1 Piece(s)Available

7 Days or more

80Pink, Ultra Rough Finishing171-4546
1 Piece(s)Available

7 Days or more

1000Orange/Ultra-Precision Finish286-8202
1 Piece(s)Available

7 Days or more

180Green, Roughing171-4554
1 Piece(s)Available

7 Days or more

400Blue/Finish171-4562
1 Piece(s)Available

7 Days or more

600Sky Blue Finish286-8181
1 Piece(s)Available

7 Days or more

800Light Green, Precision Finish286-8199

Loading...

  1. 1

Basic Information

Product Type Diamond Grindstone Overall Length(mm) 172 Mass(g) 20
Diamond Size(mm) 29×10.5mm Application Ideal for glass, ceramics, woodworking, aluminum, copper and plastic, stone processing.

Additional Products in this Category

Tech Support