(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cup Brush for Electric Tools

Cup Brush for Electric Tools
  • Volume Discount

[Features]
· Exhibits its capability for deburring, rust removal and paint removal.
· Ideal for fine deburring after cutting and grinding.
[Applications]
· For rust prevention, polishing and deburring of welds on iron, steel and non-ferrous metals; for peeling paint, polishing undercoatings, edge and surface finishing during rubber manufacturing processes, etc.

Part Number

Configured Part Number is shown.

Part Number
GCB-75
GCB-75S
GCB-90
GCB-125
Part NumberMinimum order quantityVolume DiscountDays to Ship Hair material Outer Diameter
(mm)
Wire diameter
(mm)
Thread Diameter Max. Rotational Speed
(rpm)
Trusco Code Mass
(g)
1 Piece(s)Available

7 Days or more

Brass Plated Steel Wire750.27M10(P1.5)12000124-7620305
1 Piece(s)Available

8 Days or more

Stainless Steel750.3M10(P1.5)12000124-7638310
1 Piece(s)Available

8 Days or more

Brass Plated Steel Wire850.27M16(P2.0)9500124-7646520
1 Piece(s)Available

8 Days or more

Brass Plated Steel Wire1200.38M16(P2.0)8000124-7654895

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Product mounting part Screw Compatible Grinder For grindstone diameter of 100 mm (GCB-75 & 75S); grindstone diameter of 125 & 150 mm (GCB-90); grindstone diameter of 180 & 205 mm (GCB-125)
Fitting Diameter 71mm(GCB-75、75S)、83mm(GCB-90)、110mm(GCB-125)

Additional Products in this Category

Tech Support