(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Cup Type Brush
•Major Diameter (mm): 75
•Mounting Part: Screw
•Screw Diameter: M10(P1.5)
•Max. Rotational Speed (rpm): 12000
Part Number |
---|
C-20 |
C-21 |
Part Number |
---|
Loading...
Product Type | Cup Type Brush | Outer Diameter(mm) | 75 | Mounting part | Screw |
---|---|---|---|---|---|
Thread Diameter | M10(P1.5) | Max. Rotational Speed(rpm) | 12000 | Mass(g) | 310 |
Compatible Model | Disc Grinder (Compatible for Kosoku, Shinko, Toshiba, Nitto, Hitachi, Bosch, Makita, Mitachi, Ryobi) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy