(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Applications]
· Spare blades for DH-240M and DH-265.
Part Number
Configured Part Number is shown.
DH-265K-P
Model | Grinding stone dresser | Outer Diameter(mm) | 28 |
---|---|---|---|
Internal Diameter(mm) | 6.4 | Mass | 62 g/pack |
Trusco Code | 374-6445 | Quantity/Pack(sheet) | 12 |
Model | Grinding stone dresser | Outer Diameter(mm) | 28 | Internal Diameter(mm) | 6.4 |
---|---|---|---|---|---|
Mass | 62 g/pack | Trusco Code | 374-6445 | Quantity/Pack(sheet) | 12 |
Please check the type/dimensions/specifications of the part DH-265K-P in the Special Replacement Blades for Heavy Duty Dresser Holder (Pack) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy