(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Natural Diamond Dresser Single Stone Type

Natural Diamond Dresser Single Stone Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Diamond Dresser
•Abrasive: Natural Diamond
•Overall Length (mm): 100

Part Number

Configured Part Number is shown.

Part Number
DIADR-A-8
DIADR-A-9
DIADR-A-10
DIADR-A-11
DIADR-A-12
DIADR-B-8
DIADR-B-9
DIADR-B-10
DIADR-B-11
DIADR-B-12
DIADR-C-8
DIADR-C-9
DIADR-C-10
DIADR-C-11
DIADR-D-8
DIADR-D-9
DIADR-D-10
DIADR-D-11
DIADR-D-12
DIADR-E-8
DIADR-E-9
DIADR-E-10
DIADR-E-11
DIADR-E-12
DIADR-F-8
DIADR-F-9
DIADR-F-10
DIADR-F-11
DIADR-F-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Carat Type
(clt)
Diameter
(mm)
1 Piece(s)Available

14 Days or more

(1/4)8
1 Piece(s)Available

14 Days or more

(1/4)9
1 Piece(s)Available

8 Days or more

(1/4)10
1 Piece(s)Available

14 Days or more

(1/4)11
1 Piece(s)Available

14 Days or more

(1/4)12
1 Piece(s)Available

8 Days or more

(1/3)8
1 Piece(s)Available

14 Days or more

(1/3)9
1 Piece(s)Available

8 Days or more

(1/3)10
1 Piece(s)Available

14 Days or more

(1/3)11
1 Piece(s)Available

11 Days or more

(1/3)12
1 Piece(s)Available

12 Days or more

(1/2)8
1 Piece(s)Available

8 Days or more

(1/2)9
1 Piece(s)Available

8 Days or more

(1/2)10
1 Piece(s)Available

8 Days or more

(1/2)11
1 Piece(s)Available

11 Days or more

(3/4)8
1 Piece(s)Available

14 Days or more

(3/4)9
1 Piece(s)Available

7 Days or more

(3/4)10
1 Piece(s)Available

7 Days or more

(3/4)11
1 Piece(s)Available

7 Days or more

(3/4)12
1 Piece(s)Available

14 Days or more

18
1 Piece(s)Available

14 Days or more

19
1 Piece(s)Available

8 Days or more

110
1 Piece(s)Available

7 Days or more

111
1 Piece(s)Available

8 Days or more

112
1 Piece(s)Available

14 Days or more

1.58
1 Piece(s)Available

14 Days or more

1.59
1 Piece(s)Available

8 Days or more

1.510
1 Piece(s)Available

14 Days or more

1.511
1 Piece(s)Available

7 Days or more

1.512

Loading...

  1. 1

Basic Information

Model Diamond Dresser Abrasive Natural Diamond Overall Length(mm) 100

Additional Products in this Category

Tech Support