(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metric Valves (Part Numbers)

Metric Valves

Click this image to zoom it.

Move the mouse over the image to zoom

  • Copper
  • Stainless Steel
  • Volume Discount

•Product Model: Bulb
For complete product overview and details on Metric Valves see the sections below:

Part Number

Configured Part Number is shown.

MC-31

Part Number
MC-31
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Valve Material Copper Mounting screws (d1 x d2) G3/8×G3/8
Details Type Copper Trusco Code 326-0305 Mass(g) 145

Please check the type/dimensions/specifications of the part MC-31 in the Metric Valves series.

Additional Products in this Category

Tech Support