(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fitting for Pressure Gauge Pipe

Fitting for Pressure Gauge Pipe

Click this image to zoom it.

Move the mouse over the image to zoom

  • FJ10-271
  • FJ10-273

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FJ10-271
FJ10-273
FJ10-341
FJ10-343
FJ10-381
FJ10-383
FJ10-391
FJ10-393
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Mounting screws (d1 x d2) Details Type Screw Length
(mm)
Overall Length
(mm)
Trusco Code
1 Piece(s)Available

8 Days or more

BrassG1/4XR1/4Made Of Brass1634214-7521
1 Piece(s)Available

8 Days or more

Stainless Steel (SUS316)G1/4XR1/4Stainless Steel1634214-7530
1 Piece(s)Available

8 Days or more

BrassG3/8XG1/2BMade Of Brass2040214-7564
1 Piece(s)Available

8 Days or more

Stainless Steel (SUS316)G3/8XG1/2BStainless Steel2040214-7572
1 Piece(s)Available

9 Days or more

BrassG3/8XR3/8Made Of Brass1838214-7548
1 Piece(s)Available

8 Days or more

Stainless Steel (SUS316)G3/8XR3/8Stainless Steel1838214-7556
1 Piece(s)Available

9 Days or more

BrassG3/8XR1/2Made Of Brass2040214-7581
1 Piece(s)Available

8 Days or more

Stainless Steel (SUS316)G3/8XR1/2Stainless Steel2040214-7599

Loading...

  1. 1

Basic Information

Product Model Fitting for Pressure Gauge Pipe Mass(g) 100

Additional Products in this Category

Tech Support