(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Digital Level

Digital Level

Click this image to zoom it.

Move the mouse over the image to zoom

  • ED-26DGLMN、ED-26DGLN
  • ED-35DGLMN、ED-35DGLN
  • ED-60DGLMN、ED-60DGLN
  • ED-90DGLMN、ED-90DGLN
  • ED-120DGLMN、ED-120DGLN
  • Volume Discount

[Features]
· Rise (mm/m), angle (°) and gradient (%) can be measured using the digital automatic display function.
· Zero can be set at any point.
[Applications]
· Horizontal, vertical, rise, angle, and gradient measurement.

Part Number

Configured Part Number is shown.

Part Number
ED-26DGLMN
ED-26DGLN
ED-35DGLMN
ED-35DGLN
ED-60DGLMN
ED-60DGLN
ED-90DGLMN
ED-90DGLN
Part NumberMinimum order quantityVolume DiscountDays to Ship Length
(mm)
Magnet Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

2601-Surface410-5133389
1 Piece(s)Available

8 Days or more

260NA410-5141374
1 Piece(s)Available

8 Days or more

3501-Surface410-5184503
1 Piece(s)Available

8 Days or more

350NA410-5192483
1 Piece(s)Available

8 Days or more

6001-Surface410-5265782
1 Piece(s)Available

8 Days or more

600NA410-5273748
1 Piece(s)Available

8 Days or more

9001-Surface410-53461067
1 Piece(s)Available

8 Days or more

900NA410-53541016

Loading...

  1. 1

Basic Information

Product Model Digital Level Gauge Height(mm) 60.5 Thickness(mm) 26
Sensitivity 0.35mm/m=0.0201° Application Horizontal, vertical, rise, angle, and gradient measurement. Accuracy ±1.00 mm/m = within ±0.0573°
Main Body Aluminum Alloy Extruded Material Hardening Treatment Bubble tube Acrylic Resin (PMMA) Power Supply One 9 V Layered Battery (S-006P) (Included)
Digital Display Precision 0.00°/90.00°=±0.05°0.05°~89.95°=±0.10° Digital Display Sensitivity 0.025°

Additional Products in this Category

Tech Support