(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

"Stand Loupe" (Clip Type)

"Stand Loupe" (Clip Type)
  • Volume Discount

[Features]
· The clip can hold the workpiece, leaving both hands free.
· Lens is a universal type which is perfect for detailed work and inspections, etc.
[Applications]
· For assembly work, part inspection, etc.

Part Number

Configured Part Number is shown.

TL-CS65

Part Number
TL-CS65
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Stand Magnifier Magnification(times) 2.5 With/Without LED Light NA
With / Without Scale NA Lens Size(mm) φ 65 Mounting Model Table Stand Type
Overall Length(mm) 85 Width(mm) 57 Depth(mm) 55
Trusco Code 250-9113 Mass(g) 530 Lens Material Glass

Please check the type/dimensions/specifications of the part TL-CS65 in the "Stand Loupe" (Clip Type) series.

Additional Products in this Category

Tech Support