(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Pocket Loupe
•Magnification (times): 6
•Lens Size (mm): φ23
•Includes LED Light: With LED Light
•With / Without Scale: Not Included
Product Model | Pocket Loupe | Magnification(times) | 10 / 4 / 6 | With/Without LED Light | With LED Light |
---|---|---|---|---|---|
With / Without Scale | NA | Lens Size(mm) | φ23 | Size(mm) | H60×W31×D25 |
Weight(g) | 26 (Including batteries) | Material | Lens: Acrylic | Battery | Button Cell Battery (AG2) x 4 (LR726) or (SR726W) |
Supplement 1 | With Key Holder | Supplement 2 | Magnification: 4/6/10 (2 Sheets Layered) |
Please check the type/dimensions/specifications of the part SL-47 in the LED Pocket Magnifier SL-47 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy