(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Head Magnifying Glass HD/L

Head Magnifying Glass HD/L

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Head Magnifier
•Lens Size (mm): 28X75
•Includes LED Light: Not Included
•With / Without Scale: Not Included
•Lens Material: Acrylic

Part Number

Configured Part Number is shown.

HD-35

Part Number
HD-35
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Head Magnifying Glass Magnification(times) 3.5 With/Without LED Light NA
With / Without Scale NA Lens Size(mm) 28X75 Details Type Main Body
Lens Material Acrylic Trusco Code 338-0408 Mass(g) 95
Attachment dimension 190×260×40mm

Please check the type/dimensions/specifications of the part HD-35 in the Head Magnifying Glass HD/L series.

Additional Products in this Category

Tech Support