(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Relay Knocker (Direct Type)

Relay Knocker (Direct Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Knocker
•Strike Cycle: 1-60 times/min
•Application: For elimination of movement hopper or rolling drums, etc., powder attachment.
•Specification: Strike cycle: 1 to 60 times/min at a pressure of 0.3 to 0.7 MPa
•Feature: Useful for moving the portion to be struck, and for directly hitting the outward hammer portion on the rotating-like portion. Equipped with a relay piping function, which enables operation of several units with just one valve, making it ec

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RKD80PA
RKD100PA
Part NumberMinimum order quantityVolume DiscountDays to Ship Air Consumption
(NL/times)
Impact Force
(kg・m/s)
Impact energy
(N·m)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

0.60~1.4015.2~23.745.1~109.0289-871317700
1 Piece(s)Available

9 Days or more

0.98~2.2830.0~46.982.4~201.0289-872134100

Loading...

  1. 1

Basic Information

Product Model Knocker Strike cycle 1-60 times/min Application For elimination of movement hopper or rolling drums, etc., powder attachment.
Specifications Strike cycle: 1 to 60 times/min at a pressure of 0.3 to 0.7 MPa Features Useful for moving the portion to be struck, and for directly hitting the outward hammer portion on the rotating-like portion. Equipped with a relay piping function, which enables operation of several units with just one valve, making it economical.

Additional Products in this Category

Tech Support