(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini P Wheel【1-5 Pieces Per Package】

Mini P Wheel
  • Volume Discount

•Model: Multiblade Disc
•Abrasive Grain: A Abrasive Grain
•Includes Hole: Available
•Maximum Operating Rotation Speed (m/s): 63
•Packaging Quantity (Sheets): 5

Part Number

Configured Part Number is shown.

Part Number
MPW58A40
MPW58A60
MPW58A80
MPW58A100
MPW58A120
MPW75A40
MPW75A60
MPW75A80
MPW75A100
MPW75A120
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)
Maximum Operating Circumferential Rotations
(rpm)
1 Piece(s)Available

9 Days or more

589.534020750

5 Pieces Per Package

1 Pack(s)Available

7 Days or more

589.536020750
1 Piece(s)Available

9 Days or more

589.538020750
1 Piece(s)Available

9 Days or more

589.5310020750
1 Piece(s)Available

10 Days or more

589.5312020750
1 Piece(s)Available

9 Days or more

75104016050
1 Piece(s)Available

9 Days or more

75106016050

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

75108016050
1 Piece(s)Available

9 Days or more

751010016050
1 Piece(s)Available

9 Days or more

751012016050

Loading...

  1. 1

Basic Information

Type Multi-blade disc Work material General steel / Stainless Steel / Alloy Steel Abrasive grain A Abrasive Grain
With/without Hole Available Maximum operating rotation speed(m/s) 63 Packaging Quantity(Sheets) 5
Point Strategy 5 Features 1 Ideal for light grinding and polishing in general, with superior grinding force. Features 2 Ideal for flat polishing thanks to moderate winding.
Features 3 Durable. Application Polishing work including finishing after plane and curved surface grinding, bead grinding, chamfering, spot welding of materials such as general steel, stainless steel and aluminum

Additional Products in this Category

Tech Support