(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Multiblade Disc
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15
•Includes Hole: Available
•Maximum Operating Rotation Speed (m/s): 72
Type | Multi-blade disc | Work material | General steel / Stainless Steel / Alloy Steel | Outer diameter Dimensions(mm) | 100 |
---|---|---|---|---|---|
Inner Diameter Dimension(mm) | 15 | With/without Hole | Available | Maximum operating rotation speed(m/s) | 72 |
Packaging Quantity(Sheets) | 5 | Point Strategy | 5 | Screw Diameter | M10 |
Features 1 | The "cloth-in base," which uses New Registon's own "glass cloth insert technology," absorbs vibrations and rattles. | Features 2 | Zirconia paper and BZ Paper developed jointly by the maker. The multi-blade foil made of conventional zirconia enables high performance operation. | Features 3 | It is an easy-to-remove one-touch type with screws, so there is no center run-out. |
Features 4 | Cloth-in-Foil is a sister product for 15 mm / 16 mm holes. | Application 1 | Polishing work including finishing after plane and curved surface grinding, chamfering, spot welding of materials such as general steel, stainless steel and aluminum |
Please check the type/dimensions/specifications of the part OCW100A40 in the Cross in Wheel (One-Touch Type) series.
Part Number |
---|
OCW100A180 |
OCW100A240 |
OCW100A320 |
OCW100A60 |
OCW100A80 |
OCW100BZ80 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy