(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NRS P Wheel

NRS P Wheel
  • Volume Discount

•Model: Multiblade Disc
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 16
•Includes Hole: Available
•Blade count (Sheets): 72

Part Number

Configured Part Number is shown.

Part Number
NPW-1007216-A60
NPW-1007216-A80
NPW-1007216-A100
NPW-1007216-A120
NPW-1007216-GZ60
NPW-1007216-GZ80
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Abrasive grain Application 2
1 Piece(s)Available

7 Days or more

60A Abrasive GrainFor light grinding and polishing
1 Piece(s)Available

9 Days or more

80A Abrasive GrainFor light grinding and polishing
1 Piece(s)Available

7 Days or more

100A Abrasive GrainFor light grinding and polishing
1 Piece(s)Available

10 Days or more

120A Abrasive GrainFor light grinding and polishing
1 Piece(s)Available

9 Days or more

60GZ AbrasiveLight Grinding, Polishing and Bead Trimming of Thick and Thin Plates
1 Piece(s)Available

7 Days or more

80GZ AbrasiveLight Grinding, Polishing and Bead Trimming of Thick and Thin Plates

Loading...

  1. 1

Basic Information

Type Multi-blade disc Work material General steel / Stainless Steel / Alloy Steel Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 16 With/without Hole Available Blade count(Sheets) 72
Maximum operating rotation speed(m/s) 72 Packaging Quantity(Sheets) 10 Point Strategy 20
Accessory 2 Adapters for 15 Holes Features 1 The paper has been specially processed to make it more difficult to clog and not scorch or warp with complete coverage. Features 2 Can grind to the end without dulling.
Features 3 One-touch P wheel sister product. Application 1 Polishing work including finishing after highly accurate plane and curved surface grinding, chamfering, spot welding of materials such as general steel, stainless steel and aluminum

Additional Products in this Category

Tech Support