(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fine Touch - Outer D 100/180

Fine Touch - Outer D 100/180
  • Volume Discount

•Feature: Durability Value
•Maximum Operating Rotation Speed (m/s): 72
•Dedicated Pad: 1

Part Number

Configured Part Number is shown.

Part Number
FT1002AC46
FT1002AC60
FT1002AC80
FT1002WA60
FT1002WA100
FT1002WA120
FT1003AC60
FT1003AC80
FT1003WA36
FT1003WA46
FT1003WA80
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness
(mm)
Work material Particle Size
(#)
Abrasive grain
1 Piece(s)Available

7 Days or more

2General steel / Cast Iron46AC Abrasive Grain
1 Piece(s)Available

9 Days or more

2General steel / Cast Iron60AC Abrasive Grain
1 Piece(s)Available

9 Days or more

2General steel / Cast Iron80AC Abrasive Grain
1 Piece(s)Available

7 Days or more

2Stainless Steel / Alloy Steel60WA Abrasive Grain
1 Piece(s)Available

9 Days or more

2Stainless Steel / Alloy Steel100WA Abrasive Grain
1 Piece(s)Available

9 Days or more

2Stainless Steel / Alloy Steel120WA Abrasive Grain
1 Piece(s)Available

12 Days or more

3General steel / Cast Iron60AC Abrasive Grain
1 Piece(s)Available

9 Days or more

3General steel / Cast Iron80AC Abrasive Grain
20 Piece(s)Available

8 Days or more

3Stainless Steel / Alloy Steel36WA Abrasive Grain
1 Piece(s)Available

9 Days or more

3Stainless Steel / Alloy Steel46WA Abrasive Grain
1 Piece(s)Available

9 Days or more

3Stainless Steel / Alloy Steel80WA Abrasive Grain

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15 Features Durability emphasized
Maximum operating rotation speed(m/s) 72 Dedicated pad 1 Point Strategy 10

Additional Products in this Category

Tech Support