(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Powder HSS XPM key grooving end mill with V-coating
Part Number
Configured Part Number is shown.
V-XPM-EKD-OL1-3
Work Material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper | Flute Shape Type | Square | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Tool Material Type | Powder high-speed steel | Processing Applications | Plane / Side / Groove / Inclined Cuts | Helix Angle (θ) | Weak torsion (15 to 25°) |
Link | Straight | Coating Details | V coated |
Please check the type/dimensions/specifications of the part V-XPM-EKD-OL1-3 in the V Coating XPM End Mill (for 2-Blade Key Groove) V-XPM-EKD(OL1) series.
Part Number |
---|
V-XPM-EKD-OL1-10 |
V-XPM-EKD-OL1-11 |
V-XPM-EKD-OL1-12 |
V-XPM-EKD-OL1-4 |
V-XPM-EKD-OL1-5 |
V-XPM-EKD-OL1-6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy