(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High-Speed Steel Blade Relief End Mill, 4-Flute/Regular Model

High-Speed Steel Blade Relief End Mill, 4-Flute/Regular Model

Click this image to zoom it.

Move the mouse over the image to zoom

A blade relief type end mill that's not affected by the interference of tools

  • Non-Coated
  • 4 Flutes
  • R (Regular)

High-Speed Steel Blade Relief End Mill, 4-Flute / Regular Model:Related Image

Part Number
TSEM4R8-[3-8/0.1]-[5-30/0.1]-[4-7/0.1]
TSEM4R10-[3-8/0.1]-[5-36/0.1]-[5-9/0.1]
TSEM4R12-[3-10/0.1]-[5-42/0.1]-[6-11/0.1]
TSEM4R14-[3-10/0.1]-[5-42/0.1]-[7-13/0.1]
TSEM4R16-[3-12/0.1]-[5-50/0.1]-[8-15/0.1]
TSEM4R18-[3-12/0.1]-[5-50/0.1]-[9-17/0.1]
TSEM4R20-[3-12/0.1]-[5-58/0.1]-[10-19/0.1]
TSEM4R22-[3-12/0.1]-[5-58/0.1]-[11-21/0.1]
TSEM4R25-[3-15/0.1]-[5-70/0.1]-[12-24/0.1]
V-TSEM4R8-[3-8/0.1]-[5-30/0.1]-[4-7/0.1]
V-TSEM4R10-[3-8/0.1]-[5-36/0.1]-[5-9/0.1]
V-TSEM4R12-[3-10/0.1]-[5-42/0.1]-[6-11/0.1]
V-TSEM4R14-[3-10/0.1]-[5-42/0.1]-[7-13/0.1]
V-TSEM4R16-[3-12/0.1]-[5-50/0.1]-[8-15/0.1]
V-TSEM4R18-[3-12/0.1]-[5-50/0.1]-[9-17/0.1]
V-TSEM4R20-[3-12/0.1]-[5-58/0.1]-[10-19/0.1]
V-TSEM4R22-[3-12/0.1]-[5-58/0.1]-[11-21/0.1]
V-TSEM4R25-[3-15/0.1]-[5-70/0.1]-[12-24/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Shank Diameter (d)
(mm)
Coating Overall Length (L)
(mm)
Flute Width (ℓ1)
(mm)
Neck Diameter (d1)
(mm)
Neck Length (ℓ2)
(mm)
1 Piece(s)

10 Days or more

810Non-Coated783 ~ 84 ~ 75 ~ 30
1 Piece(s)

10 Days or more

1010Non-Coated843 ~ 85 ~ 95 ~ 36
1 Piece(s)

10 Days or more

1212Non-Coated973 ~ 106 ~ 115 ~ 42
1 Piece(s)

10 Days or more

1412Non-Coated973 ~ 107 ~ 135 ~ 42
1 Piece(s)

10 Days or more

1616Non-Coated1083 ~ 128 ~ 155 ~ 50
1 Piece(s)

10 Days or more

1816Non-Coated1083 ~ 129 ~ 175 ~ 50
1 Piece(s)

10 Days or more

2020Non-Coated1223 ~ 1210 ~ 195 ~ 58
1 Piece(s)

10 Days or more

2220Non-Coated1223 ~ 1211 ~ 215 ~ 58
1 Piece(s)

10 Days or more

2525Non-Coated1443 ~ 1512 ~ 245 ~ 70
1 Piece(s)

16 Days or more

810TiCN783 ~ 84 ~ 75 ~ 30
1 Piece(s)

16 Days or more

1010TiCN843 ~ 85 ~ 95 ~ 36
1 Piece(s)

16 Days or more

1212TiCN973 ~ 106 ~ 115 ~ 42
1 Piece(s)

16 Days or more

1412TiCN973 ~ 107 ~ 135 ~ 42
1 Piece(s)

16 Days or more

1616TiCN1083 ~ 128 ~ 155 ~ 50
1 Piece(s)

16 Days or more

1816TiCN1083 ~ 129 ~ 175 ~ 50
1 Piece(s)

16 Days or more

2020TiCN1223 ~ 1210 ~ 195 ~ 58
1 Piece(s)

16 Days or more

2220TiCN1223 ~ 1211 ~ 215 ~ 58
1 Piece(s)

16 Days or more

2525TiCN1443 ~ 1512 ~ 245 ~ 70

Loading...

  1. 1

Specifications

High-Speed Steel Blade Relief End Mill, 4-Flute / Regular Model:Related Image

Model Number   Flute Width
1
0.1 mm Increment Designation
Neck Length
2
0.1 mm Increment Designation
Neck Diameter
d1
0.1 mm Increment Designation
Overall Length
L
Shank Diameter
d
Outer Diameter
D
TSEM4R
(Non-Coated Type)

V-TSEM4R
(TiCN Coating Type)
8 3.0 ~ 8.0 1+2 ≤ ℓ2 ≤ 30 4.0 ~ 7.0 78 10
10 3.0 ~ 8.0 1+2 ≤ ℓ2 ≤ 36 5.0 ~ 9.0 84 10
12 3.0 ~ 10.0 1+2 ≤ ℓ2 ≤ 42 6.0 ~ 11.0 97 12
14 3.0 ~ 10.0 1+2 ≤ ℓ2 ≤ 42 7.0 ~ 13.0 97 12
16 3.0 ~ 12.0 1+2 ≤ ℓ2 ≤ 50 8.0 ~ 15.0 108 16
18 3.0 ~ 12.0 1+2 ≤ ℓ2 ≤ 50 9.0 ~ 17.0 108 16
20 3.0 ~ 12.0 1+2 ≤ ℓ2 ≤ 58 10.0 ~ 19.0 122 20
22 3.0 ~ 12.0 1+2 ≤ ℓ2 ≤ 58 11.0 ~ 21.0 122 20
25 3.0 ~ 15.0 1+2 ≤ ℓ2 ≤ 70 12.0 ~ 24.0 144 25


For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Type of Flute Square Number of Flutes(sheet) 4
Tool Material Type Cobalt High-Speed Steel Processing Applications Flat Surface / Side Surface / Groove / Countersunk Helix Angle (θ) Standard Helix (30 to 40°)
Base-Blade Availability Included Tolerance(mm) 0 ~ +0.03

Additional Products in this Category

Complementary Products

Tech Support