(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Spiral Reamers - Straight/End Mill Shank, Hand Type, SPHR

HSS Spiral Reamers - Straight/End Mill Shank, Hand Type, SPHR
  • Volume Discount

General-purpose spiral reamer (HSS) with torsion blade that can be hand turned.
[Features]
· The shank has an angle and can be hand turned.
· The bite is long (angle set at 1°) and the cutting edge does not easily get damaged.
· Adopts a torsion blade with excellent cutting powder discharge.
[Applications]
· For general purpose finishing.

PDF

Part Number

Configured Part Number is shown.

Part Number
SPHR1/4
SPHR2.01
SPHR2.02
SPHR2.03
SPHR2.2
SPHR2.3
SPHR2.7
SPHR4.2
SPHR5.01
SPHR5.2
SPHR5.5
SPHR5.8
SPHR6.01
SPHR6.06
SPHR6.07
SPHR6.1
SPHR6.2
SPHR6.3
SPHR6.5
SPHR6.97
SPHR7
SPHR7.2
SPHR7.9
SPHR7.95
SPHR8.01
SPHR8.2
SPHR8.99
SPHR9.5
SPHR10.1
SPHR11
SPHR12.02
SPHR12.5
SPHR13
SPHR15
SPHR18
SPHR20.2
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Shank Type Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
shank diameter Center
1 Piece(s)Available

8 Days or more

1/4straight shank500~+0.0056100101/460° Concave
1 Piece(s)Available

8 Days or more

2.01End Mill Shank300~+0.0054606360° Convex
1 Piece(s)Available

8 Days or more

2.02End Mill Shank300~+0.0054606360° Convex
1 Piece(s)Available

8 Days or more

2.03End Mill Shank300~+0.0054606360° Convex
1 Piece(s)Available

8 Days or more

2.2End Mill Shank30+0.002~+0.0074606360° Convex
1 Piece(s)Available

8 Days or more

2.3End Mill Shank35+0.002~+0.0074657360° Convex
1 Piece(s)Available

8 Days or more

2.7End Mill Shank35+0.002~+0.0074657360° Convex
1 Piece(s)Available

8 Days or more

4.2straight shank45+0.004~+0.00968594.260° Concave
1 Piece(s)Available

8 Days or more

5.01straight shank450~+0.00569095.0160° Concave
1 Piece(s)Available

8 Days or more

5.2straight shank45+0.004~+0.009695105.260° Concave
1 Piece(s)Available

8 Days or more

5.5straight shank45+0.004~+0.009695105.560° Concave
1 Piece(s)Available

8 Days or more

5.8straight shank50+0.004~+0.0096100105.860° Concave
1 Piece(s)Available

12 Days or more

6.01straight shank500~+0.0056100106.0160° Concave
1 Piece(s)Available

8 Days or more

6.06straight shank500~+0.0056100106.0660° Concave
1 Piece(s)Available

8 Days or more

6.07straight shank500~+0.0056100106.0760° Concave
1 Piece(s)Available

12 Days or more

6.1straight shank50+0.006~+0.0126100106.160° Concave
1 Piece(s)Available

8 Days or more

6.2straight shank50+0.006~+0.0126100106.260° Concave
1 Piece(s)Available

12 Days or more

6.3straight shank50+0.006~+0.0126100106.360° Concave
1 Piece(s)Available

8 Days or more

6.5straight shank50+0.006~+0.0126100106.560° Concave
1 Piece(s)Available

8 Days or more

6.97straight shank550~+0.0056105116.9760° Concave
1 Piece(s)Available

8 Days or more

7straight shank55+0.006~+0.012610511760° Concave
1 Piece(s)Available

8 Days or more

7.2straight shank55+0.006~+0.0126110117.260° Concave
1 Piece(s)Available

8 Days or more

7.9straight shank60+0.006~+0.0126115127.960° Concave
1 Piece(s)Available

8 Days or more

7.95straight shank600~+0.0056115127.9560° Concave
1 Piece(s)Available

12 Days or more

8.01straight shank600~+0.0056115128.0160° Concave
1 Piece(s)Available

8 Days or more

8.2straight shank60+0.006~+0.0126120128.260° Concave
1 Piece(s)Available

8 Days or more

8.99straight shank650~+0.0056125138.9960° Concave
1 Piece(s)Available

10 Days or more

9.5straight shank65+0.006~+0.0126125139.560° Concave
1 Piece(s)Available

8 Days or more

10.1straight shank70+0.007~+0.01561301410.160° Concave
1 Piece(s)Available

8 Days or more

11straight shank75+0.007~+0.0156140151160° Concave
1 Piece(s)Available

8 Days or more

12.02straight shank750~+0.00561501512.0260° Concave
1 Piece(s)Available

8 Days or more

12.5straight shank80+0.007~+0.01561551612.560° Concave
1 Piece(s)Available

8 Days or more

13straight shank80+0.007~+0.0158160161360° Concave
1 Piece(s)Available

10 Days or more

15straight shank90+0.007~+0.0158175181560° Concave
1 Piece(s)Available

8 Days or more

18straight shank105+0.007~+0.0158200211860° Concave
1 Piece(s)Available

8 Days or more

20.2straight shank120+0.008~+0.01782302420.260° Concave
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Shank Type Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
shank diameter Center

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel Coating Y/N NA Groove Shape Spiral
Base Blade Y/N NA blade shape Right blade left torsion Torsional Angle 12°
Shank diameter tolerance -0.02~-0.05 Tool Material Type High-speed steel

Additional Products in this Category

Tech Support