(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Straight Reamers - Straight Shank, Hand Type, HR, 4-10 Flutes

HSS Straight Reamers - Straight Shank, Hand Type, HR, 4-10 Flutes
  • Volume Discount

General-purpose straight reamer (HSS) with straight edge that can be hand turned.
[Features]
· The shank has an angle and can be hand turned.
· The bite is long (angle set at 1°) and the cutting edge does not easily get damaged.
· Blade tip diameter: Available from 0.5 to 60.
· Shank type: Available in end mill shank and straight shank.
· Applicable work materials: General steel, cast iron, aluminum, copper, die steel and alloy steel.
· Material: SKH51. Right-blade Straight, Bite Angle: 1°.
[Applications]
· Optimal for general purpose finishing.

PDF

Part Number

Configured Part Number is shown.

Part Number
HR0.56
HR0.61
HR0.62
HR0.64
HR0.67
HR0.68
HR0.69
HR0.72
HR0.78
HR0.91
HR0.95
HR0.97
HR1.4
HR1.11
HR1.16
HR1.36
HR1.44
HR1.79
HR1.93
HR1.97
HR2.14
HR2.27
HR2.29
HR2.66
HR2.68
HR2.71
HR2.83
HR2.86
HR2.88
HR3.12
HR3.13
HR3.33
HR3.43
HR3.45
HR3.47
HR3.63
HR3.67
HR3.77
HR4.24
HR4.26
HR4.27
HR4.34
HR4.45
HR4.46
HR4.53
HR4.54
HR4.71
HR4.77
HR4.78
HR4.81
HR5.12
HR5.13
HR5.14
HR5.19
HR5.22
HR5.23
HR5.25
HR5.38
HR5.48
HR5.61
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Shank Type Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
shank diameter Center
1 Piece(s)Available

8 Days or more

0.56End Mill Shank12+0.002~+0.0074302.5260° Convex
1 Piece(s)Available

8 Days or more

0.61End Mill Shank12+0.002~+0.0074302.5260° Convex
1 Piece(s)Available

12 Days or more

0.62End Mill Shank12+0.002~+0.0074302.5260° Convex
1 Piece(s)Available

8 Days or more

0.64End Mill Shank12+0.002~+0.0074302.5260° Convex
1 Piece(s)Available

8 Days or more

0.67End Mill Shank12+0.002~+0.0074302.5260° Convex
1 Piece(s)Available

8 Days or more

0.68End Mill Shank12+0.002~+0.0074302.5260° Convex
1 Piece(s)Available

8 Days or more

0.69End Mill Shank12+0.002~+0.0074302.5260° Convex
1 Piece(s)Available

8 Days or more

0.72End Mill Shank12+0.002~+0.0074303260° Convex
1 Piece(s)Available

12 Days or more

0.78End Mill Shank15+0.002~+0.0074353260° Convex
1 Piece(s)Available

8 Days or more

0.91End Mill Shank20+0.002~+0.0074404260° Convex
1 Piece(s)Available

12 Days or more

0.95End Mill Shank20+0.002~+0.0074404260° Convex
1 Piece(s)Available

8 Days or more

0.97End Mill Shank20+0.002~+0.0074404260° Convex
1 Piece(s)Available

12 Days or more

1.4End Mill Shank25+0.002~+0.0074505360° Convex
1 Piece(s)Available

8 Days or more

1.11End Mill Shank25+0.002~+0.0074455260° Convex
1 Piece(s)Available

12 Days or more

1.16End Mill Shank25+0.002~+0.0074455260° Convex
1 Piece(s)Available

8 Days or more

1.36End Mill Shank25+0.002~+0.0074505360° Convex
1 Piece(s)Available

8 Days or more

1.44End Mill Shank25+0.002~+0.0074505360° Convex
1 Piece(s)Available

8 Days or more

1.79End Mill Shank30+0.002~+0.0074556360° Convex
1 Piece(s)Available

8 Days or more

1.93End Mill Shank30+0.002~+0.0074606360° Convex
1 Piece(s)Available

8 Days or more

1.97End Mill Shank30+0.002~+0.0074606360° Convex
1 Piece(s)Available

8 Days or more

2.14End Mill Shank30+0.002~+0.0074606360° Convex
1 Piece(s)Available

12 Days or more

2.27End Mill Shank35+0.002~+0.0074657360° Convex
1 Piece(s)Available

8 Days or more

2.29End Mill Shank35+0.002~+0.0074657360° Convex
1 Piece(s)Available

8 Days or more

2.66End Mill Shank35+0.002~+0.0074657360° Convex
1 Piece(s)Available

8 Days or more

2.68End Mill Shank35+0.002~+0.0074657360° Convex
1 Piece(s)Available

8 Days or more

2.71End Mill Shank35+0.002~+0.0074657360° Convex
1 Piece(s)Available

8 Days or more

2.83End Mill Shank35+0.002~+0.0074657360° Convex
1 Piece(s)Available

8 Days or more

2.86End Mill Shank40+0.002~+0.0076728360° Concave
1 Piece(s)Available

8 Days or more

2.88End Mill Shank40+0.002~+0.0076728360° Concave
1 Piece(s)Available

8 Days or more

3.12straight shank40+0.004~+0.00967583.1260° Concave
1 Piece(s)Available

8 Days or more

3.13straight shank40+0.004~+0.00967583.1360° Concave
1 Piece(s)Available

8 Days or more

3.33straight shank40+0.004~+0.00967583.3360° Concave
1 Piece(s)Available

8 Days or more

3.43straight shank40+0.004~+0.00967583.4360° Concave
1 Piece(s)Available

8 Days or more

3.45straight shank40+0.004~+0.00967583.4560° Concave
1 Piece(s)Available

8 Days or more

3.47straight shank40+0.004~+0.00967583.4760° Concave
1 Piece(s)Available

8 Days or more

3.63straight shank40+0.004~+0.00968083.6360° Concave
1 Piece(s)Available

8 Days or more

3.67straight shank40+0.004~+0.00968083.6760° Concave
1 Piece(s)Available

8 Days or more

3.77straight shank40+0.004~+0.00968083.7760° Concave
1 Piece(s)Available

12 Days or more

4.24straight shank45+0.004~+0.00968594.2460° Concave
1 Piece(s)Available

8 Days or more

4.26straight shank45+0.004~+0.00968594.2660° Concave
1 Piece(s)Available

8 Days or more

4.27straight shank45+0.004~+0.00968594.2760° Concave
1 Piece(s)Available

8 Days or more

4.34straight shank45+0.004~+0.00968594.3460° Concave
1 Piece(s)Available

8 Days or more

4.45straight shank45+0.004~+0.00968594.4560° Concave
1 Piece(s)Available

8 Days or more

4.46straight shank45+0.004~+0.00968594.4660° Concave
1 Piece(s)Available

12 Days or more

4.53straight shank45+0.004~+0.00968594.5360° Concave
1 Piece(s)Available

8 Days or more

4.54straight shank45+0.004~+0.00968594.5460° Concave
1 Piece(s)Available

8 Days or more

4.71straight shank45+0.004~+0.00969094.7160° Concave
1 Piece(s)Available

8 Days or more

4.77straight shank45+0.004~+0.00969094.7760° Concave
1 Piece(s)Available

8 Days or more

4.78straight shank45+0.004~+0.00969094.7860° Concave
1 Piece(s)Available

8 Days or more

4.81straight shank45+0.004~+0.00969094.8160° Concave
1 Piece(s)Available

8 Days or more

5.12straight shank45+0.004~+0.009695105.1260° Concave
1 Piece(s)Available

8 Days or more

5.13straight shank45+0.004~+0.009695105.1360° Concave
1 Piece(s)Available

8 Days or more

5.14straight shank45+0.004~+0.009695105.1460° Concave
1 Piece(s)Available

8 Days or more

5.19straight shank45+0.004~+0.009695105.1960° Concave
1 Piece(s)Available

8 Days or more

5.22straight shank45+0.004~+0.009695105.2260° Concave
1 Piece(s)Available

12 Days or more

5.23straight shank45+0.004~+0.009695105.2360° Concave
1 Piece(s)Available

8 Days or more

5.25straight shank45+0.004~+0.009695105.2560° Concave
1 Piece(s)Available

8 Days or more

5.38straight shank45+0.004~+0.009695105.3860° Concave
1 Piece(s)Available

12 Days or more

5.48straight shank45+0.004~+0.009695105.4860° Concave
1 Piece(s)Available

8 Days or more

5.61straight shank50+0.004~+0.0096100105.6160° Concave

Loading...

Basic Information

work material general steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel Coating Y/N NA Groove Shape Straight
Base Blade Y/N NA blade shape Right blade straight Shank diameter tolerance -0.02~-0.05
Tool Material Type High-speed steel

Additional Products in this Category

Tech Support