(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Spherical Cutter, 2-Flute Long Type (Part Numbers)

Carbide Solid Spherical Cutter, 2-Flute Long Type
  • Volume Discount

Long neck type for profiling and deburring of back surfaces, curved surfaces, etc.

PDF

Part Number

Configured Part Number is shown.

Part Number
CSQCL2-AR3
CSQCL2-AR3.5
CSQCL2-AR4
CSQCL2-AR4.5
CSQCL2-AR5
CSQCL2-AR5.5
CSQCL2-AR6
CSQCL2-AR8
CSQCL2-AR10
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
R Precision
(µm)
blade diameter
(mm)
Handle Length Blade Effective Diameter
(mm)
1 Piece(s)Available

8 Days or more

3100186±0.01647.53.86
1 Piece(s)Available

8 Days or more

3.5100216±0.01745.64.5
1 Piece(s)Available

8 Days or more

4115248±0.018555.14
1 Piece(s)Available

8 Days or more

4.5115278±0.029535.79
1 Piece(s)Available

8 Days or more

51303010±0.021062.56.43
1 Piece(s)Available

8 Days or more

5.51303310±0.021160.77.07
1 Piece(s)Available

8 Days or more

61303612±0.0212557.71
1 Piece(s)Available

8 Days or more

81303812±0.021657.510.28
1 Piece(s)Available

8 Days or more

101304216±0.022050.512.86

Loading...

  1. 1

Basic Information

Model Spherical Ball Number of Flutes(sheet) 2 With/Without Torsion Available
Torsional Angle Right blade right torsion 15 Spherical Effective Angle(°) 280

Additional Products in this Category

Tech Support