(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Dove Tail Cutter with Round Chamfering for O-Ring (Part Numbers)

Carbide Dove Tail Cutter with Round Chamfering for O-Ring
  • Volume Discount

Carbide cutter for O-ring groove.
[Features]
· A carbide cutter that corresponds to the O-ring with groove specification.
· Sharpness and machinability are improved by twisting the blade and doubling the flutes.
· Small diameter parts have curved edges that make it possible to chamfer the edges with a single machining process.
[Applications]
· Use for O-ring groove machining at a 24° angle.

PDF

Part Number

Configured Part Number is shown.

OACR2A-3

Part Number
OACR2A-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number
1 Piece(s)Available

12 Days or more

2.790.4/0.254.466063.225.01For PressurizationAS568A 201~284

Loading...

  1. 1

Basic Information

Single corner(°) 24 Number of flutes 2 Material Carbide
blade shape Right blade right torsion Torsion Angle degree 15° Shank tolerance h6
Angle Tolerance ±20′ R Tolerance ±0.1/0~+0.05

Please check the type/dimensions/specifications of the part OACR2A-3 in the Carbide Dove Tail Cutter with Round Chamfering for O-Ring series.

Products like this...

Part Number
OACR2A-4
OACR2A-5
OACR2A-6
OACR2A-7
OACR2A-8
OACR2G-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number
1 Piece(s)Available

8 Days or more

4.340.4/0.386.2766084.867.89For PressurizationAS568A 309~395
1 Piece(s)Available

12 Days or more

5.770.8/0.387.76780126.3510.22For PressurizationAS568A 425~475
1 Piece(s)Available

8 Days or more

2.510.4/0.254.5266063.344.87VacuumAS568A 201~284
1 Piece(s)Available

8 Days or more

3.910.4/0.386.4466085.037.67VacuumAS568A 309~395
1 Piece(s)Available

8 Days or more

5.210.8/0.387.94780126.539.9VacuumAS568A 425~475
1 Piece(s)Available

8 Days or more

2.40.4/0.23.9166062.824.31For PressurizationJIS B2401 G25~G145

Additional Products in this Category

Tech Support