(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threading Tools - Tap Remover Plus, Regular

Threading Tools - Tap Remover Plus, Regular
  • Volume Discount

Repair/removal tool: Drill for removing broken HSS taps.
[Features]
· A recovery drill that sharpens the center of a broken HSS tap.
· As it does not damage the screw threads, re-tapping can be performed after removal.
[Applications]
· Used as a recovery tool when HSS taps are broken.

PDF

Part Number

Configured Part Number is shown.

Part Number
TR-P3
TR-P4
TR-P5
TR-P6
TR-P8
TR-P10
TR-P12
TR-P14
TR-P16
TR-P18
TR-P20
TR-P22
TR-P24
Part NumberMinimum order quantityVolume DiscountDays to Ship Tap Size Overall Length (L)
(mm)
Outer Diameter
(φ)
Blade Length shank diameter
(φ)
Effective Length Number of flutes blade shape
(mm)
Torsion Angle degree
(mm)
1 Piece(s)Available

8 Days or more

M3402.23.5691Right blade straight-
1 Piece(s)Available

8 Days or more

M4403.146121Right blade straight-
1 Piece(s)Available

12 Days or more

M5453.846151Right blade straight-
1 Piece(s)Available

12 Days or more

M6504.64.56181Right blade straight-
1 Piece(s)Available

12 Days or more

M8556.25.58241Right blade straight-
1 Piece(s)Available

8 Days or more

M10607.1610301Right blade straight-
1 Piece(s)Available

12 Days or more

M12608.66.512301Right blade straight-
1 Piece(s)Available

8 Days or more

M149010.64016-4Right blade right torsion30°
1 Piece(s)Available

8 Days or more

M1695124516-4Right blade right torsion30°
1 Piece(s)Available

8 Days or more

M18100145016-4Right blade right torsion30°
1 Piece(s)Available

8 Days or more

M20100155016-4Right blade right torsion30°
1 Piece(s)Available

8 Days or more

M22110175520-4Right blade right torsion30°
1 Piece(s)Available

8 Days or more

M24120196020-4Right blade right torsion30°
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tap Size Overall Length (L)
(mm)
Outer Diameter
(φ)
Blade Length shank diameter
(φ)
Effective Length Number of flutes blade shape
(mm)
Torsion Angle degree
(mm)

Loading...

  1. 1

Basic Information

Tool Material Type Carbide Tap Type Modification/removal Tool Coating Y/N Available
Surface Treatment P Coating Shank tolerance h7

Additional Products in this Category

Tech Support