(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Dove Tail Cutter 2-Flute for O-Ring for Aluminum Applications (Part Numbers)

Carbide Dove Tail Cutter 2-Flute for O-Ring for Aluminum Applications
  • Volume Discount

Carbide cutter for O-ring groove.
[Features]
· A carbide cutter that corresponds to the O-ring with groove specification.
· Sharpness and machinability are improved by twisting the blade and doubling the flutes.
[Applications]
· Use for O-ring groove machining at a 24° angle (for aluminum / non-ferrous metals).

PDF

Part Number

Configured Part Number is shown.

OAC2A-8

Part Number
OAC2A-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number
1 Piece(s)Available

8 Days or more

5.40.85.97801210.765.949.9VacuumAS568A 425~475

Loading...

  1. 1

Basic Information

Single corner(°) 24 Number of flutes 2 Material Carbide
blade shape Right blade right torsion Torsion Angle degree 15° Shank tolerance h6
Angle Tolerance ±30′ R Tolerance -0.05~0

Please check the type/dimensions/specifications of the part OAC2A-8 in the Carbide Dove Tail Cutter 2-Flute for O-Ring for Aluminum Applications series.

Products like this...

Part Number
OAC2A-4
OAC2A-5
OAC2A-6
OAC2G-1
OAC2G-2
OAC2P-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number
1 Piece(s)Available

12 Days or more

4.50.44.266088.314.277.88For PressurizationAS568A 309~395
1 Piece(s)Available

8 Days or more

60.85.77801211.085.7610.22For PressurizationAS568A 425~475
1 Piece(s)Available

12 Days or more

2.70.42.866065.312.894.87VacuumAS568A 201~284
1 Piece(s)Available

8 Days or more

2.60.42.3566064.742.424.31For PressurizationJIS B2401 G25~G145
1 Piece(s)Available

8 Days or more

4.90.44.5760108.944.578.5For PressurizationJIS B2401 G150~G300
1 Piece(s)Available

8 Days or more

1.60.21.345032.81.372.58For PressurizationJIS B2401 P3~P10

Additional Products in this Category

Tech Support