(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Dove Tail Cutter 4-Flute for O-Ring for Rough Stainless Steel Applications

Carbide Dove Tail Cutter 4-Flute for O-Ring for Rough Stainless Steel Applications
  • Volume Discount

Carbide cutter for O-ring groove.
[Features]
· A carbide cutter that corresponds to the O-ring with groove specification.
· Machinability is improved thanks to adoption of twisted blade.
· For rough machining in processing difficult-to-cut materials.
[Applications]
· Use for O-ring groove rough machining.

PDF

Part Number

Configured Part Number is shown.

Part Number
OAC4RA-1
OAC4RA-2
OAC4RA-3
OAC4RA-4
OAC4RA-5
OAC4RA-6
OAC4RA-7
OAC4RA-8
OAC4RG-1
OAC4RG-2
OAC4RP-1
OAC4RP-2
OAC4RP-3
OAC4RP-4
OAC4RP-5
OAC4RP-6
OAC4RP-7
OAC4RP-8
OAC4RV-1
OAC4RV-2
OAC4RV-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number
1 Piece(s)Available

12 Days or more

1.50.2145031.891.091.77For PressurizationAS568A 004~050
1 Piece(s)Available

8 Days or more

2.20.21.745032.961.782.84For PressurizationAS568A 102~178
1 Piece(s)Available

12 Days or more

30.42.546034.182.573.94For PressurizationAS568A 201~284
1 Piece(s)Available

8 Days or more

4.50.4466066.484.076.24For PressurizationAS568A 309~395
1 Piece(s)Available

8 Days or more

60.85.5780108.785.568.29For PressurizationAS568A 425~475
1 Piece(s)Available

8 Days or more

2.70.42.646034.142.693.89VacuumAS568A 201~284
1 Piece(s)Available

8 Days or more

4.10.44.266066.474.276.22VacuumAS568A 309~395
1 Piece(s)Available

8 Days or more

5.40.85.7780108.635.748.15VacuumAS568A 425~475
1 Piece(s)Available

17 Days or more

2.60.42.1546033.612.223.37For PressurizationJIS B2401 G25~G145
1 Piece(s)Available

8 Days or more

4.90.44.3660874.376.75For PressurizationJIS B2401 G150~G300
1 Piece(s)Available

12 Days or more

1.60.21.145032.021.171.91For PressurizationJIS B2401 P3~P10
1 Piece(s)Available

8 Days or more

20.21.5545032.691.622.57For PressurizationJIS B2401 P10A~P22
1 Piece(s)Available

8 Days or more

30.42.546034.182.573.94For PressurizationJIS B2401 P22A~P50
1 Piece(s)Available

8 Days or more

4.90.44.3660874.376.75For PressurizationJIS B2401 P48A~P150
1 Piece(s)Available

8 Days or more

7.20.86.657801210.586.7210.09For PressurizationJIS B2401 P150A~P400
1 Piece(s)Available

8 Days or more

2.70.42.646034.122.673.87VacuumJIS B2401 P22A~P50
1 Piece(s)Available

8 Days or more

4.40.44.566086.934.576.69VacuumJIS B2401 P48A~P150
1 Piece(s)Available

8 Days or more

6.50.86.97801210.456.979.97VacuumJIS B2401 P150A~P400
1 Piece(s)Available

8 Days or more

3.10.4366064.733.074.49VacuumJIS B2401 V15~V175
1 Piece(s)Available

8 Days or more

4.60.44.866087.344.877.09VacuumJIS B2401 V225~V430
1 Piece(s)Available

8 Days or more

7.80.88.257801212.58.3212.01VacuumJIS B2401 V480~V1055

Loading...

  1. 1

Basic Information

Single corner(°) 15 Number of flutes 4 Material Carbide
blade shape Right blade right torsion Torsion Angle degree 15° Shank tolerance h6
Angle Tolerance ±30′ R Tolerance -0.05~0

Additional Products in this Category

Tech Support