(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Tool Material Type: High-speed steel (SKH51)
•Machining Application: Countersinking / Drilling
•Torsion Angle (θ) (°): Torsion (25°)
•Number Of Flutes (sheet): 2
•Coating: Non-Coated
Part Number |
---|
DCB-3 |
DCB-4 |
DCB-8 |
DCB-10 |
DCB-12 |
DCB-14 |
Part Number |
---|
Loading...
Tool Material Type | High-speed steel (SKH51) | Machining Application | Countersinking / Drilling | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | Non-Coated | Torsion Angle (θ)(°) | Torsion (25°) | O.D. Tolerance | 0~+0.2 |
Drill Diameter Tolerance | 0~-0.05 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy