(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Super Mini W Angular Slim Shank CSMW-S

Carbide Super Mini W Angular Slim Shank CSMW-S
  • Volume Discount

[Features]
· Carbide W angular.
· For surface chamfer, V groove, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CSMW-S-5-W60
CSMW-S-5-W90
CSMW-S-5-W120
CSMW-S-6-W60
CSMW-S-6-W90
CSMW-S-6-W120
CSMW-S-8-W60
CSMW-S-8-W90
CSMW-S-8-W120
CSMW-S-10-W60
CSMW-S-10-W90
CSMW-S-12-W60
CSMW-S-12-W90
CSMW-S-12-W120
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Blade thickness
(mm)
Single corner
(°)
Neck diameter
(mm)
Overall Length
(mm)
shank diameter
(mm)
Number of flutes
1 Piece(s)Available

13 Days or more

51.5W60゚2.36034
1 Piece(s)Available

9 Days or more

52.4W90゚2.56034
1 Piece(s)Available

9 Days or more

54.4W120゚2.36034
1 Piece(s)Available

9 Days or more

61.8W60゚2.76034
1 Piece(s)Available

13 Days or more

62.8W90゚2.96034
1 Piece(s)Available

9 Days or more

65.4W120゚2.76034
1 Piece(s)Available

9 Days or more

82.4W60゚3.66046
1 Piece(s)Available

12 Days or more

83.8W90゚3.96046
1 Piece(s)Available

9 Days or more

87.4W120゚3.66046
1 Piece(s)Available

9 Days or more

103.1W60゚4.57068
1 Piece(s)Available

9 Days or more

104.8W90゚57068
1 Piece(s)Available

9 Days or more

123.7W60゚5.47068
1 Piece(s)Available

9 Days or more

125.8W90゚5.97068
1 Piece(s)Available

9 Days or more

1211.2W120゚5.47068

Loading...

  1. 1

Basic Information

Neck length(mm) 5 Material Carbide Blade diameter tolerance -0.05~0
blade shape Right blade straight Shank tolerance h6 Angle Tolerance ±10′

Additional Products in this Category

Tech Support