(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Neck Ball End Mill

Taper Neck Ball End Mill
  • Volume Discount

With draft for deep drilling. Using powder HSS, it handles a wide range of material from general steels through high hardness materials and hard-to-cut materials.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NBE-1.5R
NBE-2R
NBE-2.5R
NBE-3R
NBE-4R
NBE-5R
NBE-6R
NBE-7R
NBE-8R
NBE-9R
NBE-10R
NBE-12.5R
NBE-15R
NBE-20R
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Blade diameter (D)
(mm)
1 Piece(s)Available

8 Days or more

1.582160103
1 Piece(s)Available

8 Days or more

282180124
1 Piece(s)Available

8 Days or more

2.5102200125
1 Piece(s)Available

8 Days or more

3122220166
1 Piece(s)Available

8 Days or more

4142245168
1 Piece(s)Available

8 Days or more

51822602010
1 Piece(s)Available

8 Days or more

62222802512
1 Piece(s)Available

8 Days or more

72623002514
1 Piece(s)Available

8 Days or more

83023003216
1 Piece(s)Available

8 Days or more

93423503218
1 Piece(s)Available

8 Days or more

103823503220
1 Piece(s)Available

8 Days or more

12.55023503225
1 Piece(s)Available

8 Days or more

155543504230
1 Piece(s)Available

8 Days or more

206544004240

Loading...

  1. 1

Basic Information

Work Material general steel / Cast Iron / Aluminum / Resin Tool Material Type Powder high-speed steel Coating Non-Coated
Processing Applications Curved surface / Engraving / R Groove Blade diameter tolerance(mm) 0~-0.05 Torsion Angle (θ)(Degree) Standard torsion (30-40°)
R Tolerance(mm) ±0.025

Additional Products in this Category

Tech Support