(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3S End Mill, 4-Flute (Standard Blade)

3S End Mill, 4-Flute (Standard Blade)
  • Volume Discount

Side cutting and groove re-polishing are easy

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4SF-1/1
4SF-1/2
4SF-1/4
4SF-1/8
4SF-1.1/4
4SF-3/4
4SF-3/8
4SF-3/16
4SF-3.0
4SF-3.1
4SF-3.2
4SF-3.3
4SF-3.4
4SF-3.5
4SF-3.6
4SF-3.7
4SF-3.8
4SF-3.9
4SF-4.0
4SF-4.1
4SF-4.3
4SF-4.4
4SF-4.5
4SF-4.6
4SF-4.7
4SF-4.8
4SF-4.9
4SF-5/8
4SF-5/16
4SF-5/32
4SF-5.0
4SF-5.1
4SF-5.2
4SF-5.3
4SF-5.4
4SF-5.5
4SF-5.6
4SF-5.7
4SF-5.8
4SF-5.9
4SF-6.0
4SF-6.1
4SF-6.2
4SF-6.3
4SF-6.4
4SF-6.5
4SF-6.6
4SF-6.7
4SF-6.8
4SF-6.9
4SF-7/8
4SF-7/16
4SF-7/32
4SF-7.0
4SF-7.1
4SF-7.2
4SF-7.3
4SF-7.4
4SF-7.5
4SF-7.6
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Blade tip shape
1 Piece(s)Available

10 Days or more

25.45525125C plane
1 Piece(s)Available

8 Days or more

12.7391289C plane
1 Piece(s)Available

8 Days or more

6.3520858Sharp Edge
1 Piece(s)Available

8 Days or more

3.1813651Sharp Edge
1 Piece(s)Available

8 Days or more

31.756532135C plane
1 Piece(s)Available

8 Days or more

19.055020115C plane
1 Piece(s)Available

8 Days or more

9.53301067Sharp Edge
1 Piece(s)Available

8 Days or more

4.7618656Sharp Edge
1 Piece(s)Available

12 Days or more

313651Sharp Edge
1 Piece(s)Available

12 Days or more

3.113651Sharp Edge
1 Piece(s)Available

8 Days or more

3.213651Sharp Edge
1 Piece(s)Available

8 Days or more

3.313651Sharp Edge
1 Piece(s)Available

8 Days or more

3.413651Sharp Edge
1 Piece(s)Available

8 Days or more

3.516654Sharp Edge
1 Piece(s)Available

12 Days or more

3.616654Sharp Edge
1 Piece(s)Available

8 Days or more

3.716654Sharp Edge
1 Piece(s)Available

8 Days or more

3.816654Sharp Edge
1 Piece(s)Available

12 Days or more

3.916654Sharp Edge
1 Piece(s)Available

8 Days or more

416654Sharp Edge
1 Piece(s)Available

8 Days or more

4.116654Sharp Edge
1 Piece(s)Available

8 Days or more

4.316654Sharp Edge
1 Piece(s)Available

8 Days or more

4.416654Sharp Edge
1 Piece(s)Available

12 Days or more

4.518656Sharp Edge
1 Piece(s)Available

8 Days or more

4.618656Sharp Edge
1 Piece(s)Available

8 Days or more

4.718656Sharp Edge
1 Piece(s)Available

12 Days or more

4.818656Sharp Edge
1 Piece(s)Available

12 Days or more

4.918656Sharp Edge
1 Piece(s)Available

8 Days or more

15.88451697C plane
1 Piece(s)Available

8 Days or more

7.9425862Sharp Edge
1 Piece(s)Available

8 Days or more

3.9716654Sharp Edge
1 Piece(s)Available

8 Days or more

518656Sharp Edge
1 Piece(s)Available

12 Days or more

5.118656Sharp Edge
1 Piece(s)Available

8 Days or more

5.218656Sharp Edge
1 Piece(s)Available

8 Days or more

5.318656Sharp Edge
1 Piece(s)Available

12 Days or more

5.418656Sharp Edge
1 Piece(s)Available

12 Days or more

5.520658Sharp Edge
1 Piece(s)Available

12 Days or more

5.620658Sharp Edge
1 Piece(s)Available

12 Days or more

5.720658Sharp Edge
1 Piece(s)Available

12 Days or more

5.820658Sharp Edge
1 Piece(s)Available

12 Days or more

5.920658Sharp Edge
1 Piece(s)Available

12 Days or more

620658Sharp Edge
1 Piece(s)Available

12 Days or more

6.120658Sharp Edge
1 Piece(s)Available

12 Days or more

6.220858Sharp Edge
1 Piece(s)Available

8 Days or more

6.320858Sharp Edge
1 Piece(s)Available

8 Days or more

6.420858Sharp Edge
1 Piece(s)Available

12 Days or more

6.522860Sharp Edge
1 Piece(s)Available

8 Days or more

6.622860Sharp Edge
1 Piece(s)Available

12 Days or more

6.722860Sharp Edge
1 Piece(s)Available

12 Days or more

6.822860Sharp Edge
1 Piece(s)Available

12 Days or more

6.922860Sharp Edge
1 Piece(s)Available

8 Days or more

22.235020115C plane
1 Piece(s)Available

8 Days or more

11.11321277C plane
1 Piece(s)Available

8 Days or more

5.5620658Sharp Edge
1 Piece(s)Available

10 Days or more

722860Sharp Edge
1 Piece(s)Available

8 Days or more

7.122860Sharp Edge
1 Piece(s)Available

12 Days or more

7.222860Sharp Edge
1 Piece(s)Available

8 Days or more

7.322860Sharp Edge
1 Piece(s)Available

8 Days or more

7.422860Sharp Edge
1 Piece(s)Available

12 Days or more

7.525862Sharp Edge
1 Piece(s)Available

8 Days or more

7.625862Sharp Edge

Loading...

Basic Information

Work Material Cast Iron / Aluminum / Resin / Carbon Steel / Alloy Steel / Tool Steel / Steel Alloy Flute Shape Type Square Number of Flutes(sheet) 4
Tool Material Type Cobalt HSS (SKH56) Processing Applications Plane / Side / Groove Coating Non-Coated
Helix Angle (θ) Standard torsion (30-40°) Base-Blade Availability Available Blade diameter tolerance(mm) 0~+0.03
Center Hole Available

Additional Products in this Category

Tech Support