(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3S End Mill, 2-Flute (Standard Blade)

3S End Mill, 2-Flute (Standard Blade)
  • Volume Discount

Wide range of blade lengths and an abundance of sizes

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2SF-0.8
2SF-0.9
2SF-1/1
2SF-1/2
2SF-1/4
2SF-1/8
2SF-1/16
2SF-1.0
2SF-1.1
2SF-1.1/4
2SF-1.2
2SF-1.3
2SF-1.4
2SF-1.5
2SF-1.6
2SF-1.7
2SF-1.8
2SF-1.9
2SF-2.0
2SF-2.1
2SF-2.2
2SF-2.4
2SF-2.5
2SF-2.7
2SF-2.8
2SF-2.9
2SF-3/4
2SF-3/8
2SF-3/16
2SF-3/32
2SF-3.0
2SF-3.1
2SF-3.2
2SF-3.3
2SF-3.4
2SF-3.6
2SF-3.7
2SF-3.8
2SF-3.9
2SF-4.0
2SF-4.1
2SF-4.2
2SF-4.3
2SF-4.4
2SF-4.5
2SF-4.6
2SF-4.7
2SF-4.8
2SF-4.9
2SF-5/8
2SF-5/16
2SF-5/32
2SF-5.0
2SF-5.1
2SF-5.2
2SF-5.3
2SF-5.4
2SF-5.5
2SF-5.6
2SF-5.7
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Processing Applications Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Blade tip shape
1 Piece(s)Available

10 Days or more

0.82Plunging (Z feed)642Sharp Edge
1 Piece(s)Available

8 Days or more

0.92Plunging (Z feed)642Sharp Edge
1 Piece(s)Available

8 Days or more

25.450Plane / Side / Groove / Plunging (Z feed)25120C plane
1 Piece(s)Available

8 Days or more

12.735Plane / Side / Groove / Plunging (Z feed)1285C plane
1 Piece(s)Available

12 Days or more

6.3516Plane / Side / Groove / Plunging (Z feed)854Sharp Edge
1 Piece(s)Available

8 Days or more

3.1810Plane / Side / Groove / Plunging (Z feed)648Sharp Edge
1 Piece(s)Available

8 Days or more

1.594Plunging (Z feed)645Sharp Edge
1 Piece(s)Available

8 Days or more

12.5Plunging (Z feed)642Sharp Edge
1 Piece(s)Available

8 Days or more

1.12.5Plunging (Z feed)642Sharp Edge
1 Piece(s)Available

8 Days or more

31.7560Plane / Side / Groove / Plunging (Z feed)32130C plane
1 Piece(s)Available

8 Days or more

1.22.5Plunging (Z feed)642Sharp Edge
1 Piece(s)Available

8 Days or more

1.32.5Plunging (Z feed)642Sharp Edge
1 Piece(s)Available

8 Days or more

1.44Plunging (Z feed)645Sharp Edge
1 Piece(s)Available

8 Days or more

1.54Plunging (Z feed)645Sharp Edge
1 Piece(s)Available

8 Days or more

1.64Plunging (Z feed)645Sharp Edge
1 Piece(s)Available

8 Days or more

1.74Plunging (Z feed)645Sharp Edge
1 Piece(s)Available

8 Days or more

1.85Plunging (Z feed)645Sharp Edge
1 Piece(s)Available

8 Days or more

1.95Plunging (Z feed)645Sharp Edge
1 Piece(s)Available

8 Days or more

25Plunging (Z feed)645Sharp Edge
1 Piece(s)Available

8 Days or more

2.15Plunging (Z feed)645Sharp Edge
1 Piece(s)Available

10 Days or more

2.25Plunging (Z feed)645Sharp Edge
1 Piece(s)Available

8 Days or more

2.47Plunging (Z feed)645Sharp Edge
1 Piece(s)Available

8 Days or more

2.57Plunging (Z feed)645Sharp Edge
1 Piece(s)Available

8 Days or more

2.77Plunging (Z feed)645Sharp Edge
1 Piece(s)Available

8 Days or more

2.810Plunging (Z feed)648Sharp Edge
1 Piece(s)Available

12 Days or more

2.910Plunging (Z feed)648Sharp Edge
1 Piece(s)Available

8 Days or more

19.0545Plane / Side / Groove / Plunging (Z feed)20110C plane
1 Piece(s)Available

8 Days or more

9.5325Plane / Side / Groove / Plunging (Z feed)1063Sharp Edge
1 Piece(s)Available

8 Days or more

4.7614Plane / Side / Groove / Plunging (Z feed)652Sharp Edge
1 Piece(s)Available

9 Days or more

2.387Plunging (Z feed)645Sharp Edge
1 Piece(s)Available

12 Days or more

310Plane / Side / Groove / Plunging (Z feed)648Sharp Edge
1 Piece(s)Available

12 Days or more

3.110Plane / Side / Groove / Plunging (Z feed)648Sharp Edge
1 Piece(s)Available

12 Days or more

3.210Plane / Side / Groove / Plunging (Z feed)648Sharp Edge
1 Piece(s)Available

12 Days or more

3.310Plane / Side / Groove / Plunging (Z feed)648Sharp Edge
1 Piece(s)Available

12 Days or more

3.410Plane / Side / Groove / Plunging (Z feed)648Sharp Edge
1 Piece(s)Available

12 Days or more

3.612Plane / Side / Groove / Plunging (Z feed)650Sharp Edge
1 Piece(s)Available

8 Days or more

3.712Plane / Side / Groove / Plunging (Z feed)650Sharp Edge
1 Piece(s)Available

8 Days or more

3.812Plane / Side / Groove / Plunging (Z feed)650Sharp Edge
1 Piece(s)Available

8 Days or more

3.912Plane / Side / Groove / Plunging (Z feed)650Sharp Edge
1 Piece(s)Available

12 Days or more

412Plane / Side / Groove / Plunging (Z feed)650Sharp Edge
1 Piece(s)Available

8 Days or more

4.112Plane / Side / Groove / Plunging (Z feed)650Sharp Edge
1 Piece(s)Available

12 Days or more

4.212Plane / Side / Groove / Plunging (Z feed)650Sharp Edge
1 Piece(s)Available

8 Days or more

4.312Plane / Side / Groove / Plunging (Z feed)650Sharp Edge
1 Piece(s)Available

8 Days or more

4.412Plane / Side / Groove / Plunging (Z feed)650Sharp Edge
1 Piece(s)Available

12 Days or more

4.514Plane / Side / Groove / Plunging (Z feed)652Sharp Edge
1 Piece(s)Available

8 Days or more

4.614Plane / Side / Groove / Plunging (Z feed)652Sharp Edge
1 Piece(s)Available

8 Days or more

4.714Plane / Side / Groove / Plunging (Z feed)652Sharp Edge
1 Piece(s)Available

8 Days or more

4.814Plane / Side / Groove / Plunging (Z feed)652Sharp Edge
1 Piece(s)Available

12 Days or more

4.914Plane / Side / Groove / Plunging (Z feed)652Sharp Edge
1 Piece(s)Available

8 Days or more

15.8840Plane / Side / Groove / Plunging (Z feed)1692C plane
1 Piece(s)Available

8 Days or more

7.9420Plane / Side / Groove / Plunging (Z feed)858Sharp Edge
1 Piece(s)Available

8 Days or more

3.9712Plane / Side / Groove / Plunging (Z feed)650Sharp Edge
1 Piece(s)Available

12 Days or more

514Plane / Side / Groove / Plunging (Z feed)652Sharp Edge
1 Piece(s)Available

8 Days or more

5.114Plane / Side / Groove / Plunging (Z feed)652Sharp Edge
1 Piece(s)Available

12 Days or more

5.214Plane / Side / Groove / Plunging (Z feed)652Sharp Edge
1 Piece(s)Available

8 Days or more

5.314Plane / Side / Groove / Plunging (Z feed)652Sharp Edge
1 Piece(s)Available

12 Days or more

5.414Plane / Side / Groove / Plunging (Z feed)652Sharp Edge
1 Piece(s)Available

8 Days or more

5.516Plane / Side / Groove / Plunging (Z feed)654Sharp Edge
1 Piece(s)Available

12 Days or more

5.616Plane / Side / Groove / Plunging (Z feed)654Sharp Edge
1 Piece(s)Available

12 Days or more

5.716Plane / Side / Groove / Plunging (Z feed)654Sharp Edge

Loading...

Basic Information

Work Material Cast Iron / Aluminum / Resin / Carbon Steel / Alloy Steel / Tool Steel / Steel Alloy Flute Shape Type Square Number of Flutes(sheet) 2
Tool Material Type Cobalt HSS (SKH56) Coating Non-Coated Helix Angle (θ) Standard torsion (30-40°)
Base-Blade Availability Available Blade diameter tolerance(mm) 0~-0.03 Center Hole None

Additional Products in this Category

Tech Support