(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

JIS Standard Corner Bit 37 Type, 38 Type

JIS Standard Corner Bit 37 Type, 38 Type
  • Volume Discount

•Product ​​Type: Carbide Bit
•Number Contained In A Packet: 1

Part Number

Configured Part Number is shown.

Part Number
37-0-HT105
37-0-HT110
37-0-HT120
37-0-ST110
37-0-ST120
37-0-ST130
37-0-UT110
37-0-UT120
37-0-UT140
37-1-HT103
37-1-HT105
37-1-HT110
37-1-HT120
37-1-ST110
37-1-ST120
37-1-ST130
37-1-UT110
37-1-UT120
37-1-UT140
37-2-HT103
37-2-HT105
37-2-HT110
37-2-HT120
37-2-ST110
37-2-ST120
37-2-ST130
37-2-UT110
37-2-UT120
37-2-UT140
37-3-HT103
37-3-HT105
37-3-HT110
37-3-HT120
37-3-ST110
37-3-ST130
37-3-UT110
37-3-UT140
37-4-HT103
37-4-HT105
37-4-HT110
37-4-HT120
37-4-ST110
37-4-ST120
37-4-ST130
37-4-UT110
37-4-UT120
37-4-UT140
38-0-HT103
38-0-HT105
38-0-HT110
38-0-HT120
38-0-ST110
38-0-ST120
38-0-ST130
38-0-UT110
38-0-UT120
38-0-UT140
38-1-HT103
38-1-HT105
38-1-HT110
Part NumberMinimum order quantityVolume DiscountDays to Ship JIS Standard Shank size W
(mm)
Material Shank size L
(mm)
Shank size H
(mm)
Compatible Bit Selfishly Tip Size A Tip Size C Tip Size r
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)10HT105801003-0Right-hand1030.3
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)10HT110801003-0Right-hand1030.3
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)10HT120801003-0Right-hand1030.3
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)10ST110801003-0Right-hand1030.3
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)10ST120801003-0Right-hand1030.3
1 Piece(s)

16 Days or more

37 Type Corner Bit (Right)10ST130801003-0Right-hand1030.3
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)10UT110801003-0Right-hand1030.3
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)10UT120801003-0Right-hand1030.3
1 Piece(s)

16 Days or more

37 Type Corner Bit (Right)10UT140801003-0Right-hand1030.3
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)13HT1031001303-1Right-hand1230.5
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)13HT1051001303-1Right-hand1230.5
1 Piece(s)Available

8 Days or more

37 Type Corner Bit (Right)13HT1101001303-1Right-hand1230.5
1 Piece(s)Available

8 Days or more

37 Type Corner Bit (Right)13HT1201001303-1Right-hand1230.5
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)13ST1101001303-1Right-hand1230.5
1 Piece(s)Available

8 Days or more

37 Type Corner Bit (Right)13ST1201001303-1Right-hand1230.5
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)13ST1301001303-1Right-hand1230.5
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)13UT1101001303-1Right-hand1230.5
1 Piece(s)Available

8 Days or more

37 Type Corner Bit (Right)13UT1201001303-1Right-hand1230.5
1 Piece(s)

16 Days or more

37 Type Corner Bit (Right)13UT1401001303-1Right-hand1230.5
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)16HT1031201603-2Right-hand1540.5
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)16HT1051201603-2Right-hand1540.5
1 Piece(s)Available

8 Days or more

37 Type Corner Bit (Right)16HT1101201603-2Right-hand1540.5
1 Piece(s)Available

8 Days or more

37 Type Corner Bit (Right)16HT1201201603-2Right-hand1540.5
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)16ST1101201603-2Right-hand1540.5
1 Piece(s)Available

8 Days or more

37 Type Corner Bit (Right)16ST1201201603-2Right-hand1540.5
1 Piece(s)

16 Days or more

37 Type Corner Bit (Right)16ST1301201603-2Right-hand1540.5
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)16UT1101201603-2Right-hand1540.5
1 Piece(s)Available

8 Days or more

37 Type Corner Bit (Right)16UT1201201603-2Right-hand1540.5
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)16UT1401201603-2Right-hand1540.5
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)19HT1031401903-3Right-hand1850.5
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)19HT1051401903-3Right-hand1850.5
1 Piece(s)Available

8 Days or more

37 Type Corner Bit (Right)19HT1101401903-3Right-hand1850.5
1 Piece(s)Available

8 Days or more

37 Type Corner Bit (Right)19HT1201401903-3Right-hand1850.5
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)19ST1101401903-3Right-hand1850.5
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)19ST1301401903-3Right-hand1850.5
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)19UT1101401903-3Right-hand1850.5
1 Piece(s)

16 Days or more

37 Type Corner Bit (Right)19UT1401401903-3Right-hand1850.5
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)25HT1031602503-4Right-hand2461
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)25HT1051602503-4Right-hand2461
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)25HT1101602503-4Right-hand2461
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)25HT1201602503-4Right-hand2461
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)25ST1101602503-4Right-hand2461
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)25ST1201602503-4Right-hand2461
1 Piece(s)

16 Days or more

37 Type Corner Bit (Right)25ST1301602503-4Right-hand2461
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)25UT1101602503-4Right-hand2461
1 Piece(s)

89 Days or more

37 Type Corner Bit (Right)25UT1201602503-4Right-hand2461
1 Piece(s)

16 Days or more

37 Type Corner Bit (Right)25UT1401602503-4Right-hand2461
1 Piece(s)

16 Days or more

38 Type Corner Bit (Left)10HT103801003-0Left-hand1030.3
1 Piece(s)

89 Days or more

38 Type Corner Bit (Left)10HT105801003-0Left-hand1030.3
1 Piece(s)

89 Days or more

38 Type Corner Bit (Left)10HT110801003-0Left-hand1030.3
1 Piece(s)

89 Days or more

38 Type Corner Bit (Left)10HT120801003-0Left-hand1030.3
1 Piece(s)

89 Days or more

38 Type Corner Bit (Left)10ST110801003-0Left-hand1030.3
1 Piece(s)

89 Days or more

38 Type Corner Bit (Left)10ST120801003-0Left-hand1030.3
1 Piece(s)

16 Days or more

38 Type Corner Bit (Left)10ST130801003-0Left-hand1030.3
1 Piece(s)

89 Days or more

38 Type Corner Bit (Left)10UT110801003-0Left-hand1030.3
1 Piece(s)

89 Days or more

38 Type Corner Bit (Left)10UT120801003-0Left-hand1030.3
1 Piece(s)

16 Days or more

38 Type Corner Bit (Left)10UT140801003-0Left-hand1030.3
1 Piece(s)

16 Days or more

38 Type Corner Bit (Left)13HT1031001303-1Left-hand1230.5
1 Piece(s)

89 Days or more

38 Type Corner Bit (Left)13HT1051001303-1Left-hand1230.5
1 Piece(s)Available

8 Days or more

38 Type Corner Bit (Left)13HT1101001303-1Left-hand1230.5

Loading...

Basic Information

Product Type Carbide bit Number Contained In A Packet 1

Additional Products in this Category

Tech Support